Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BCPMSCB60S Image

Range: PowerLogic BCPM

BCPM Split Core

BCPMSCB60S

Schneider Electric BCPMSCB60S Image
Range: PowerLogic BCPM

BCPM Split Core

BCPMSCB60S

BCPM power monitoring intermediate - 60 split core CT 50 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic BCPMSC
    product or component type
    Multi-circuit energy meter
    device short name
    BCPMSCB
    Model type
    Intermediate
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    device application
    Sub billing
    power quality analysis
    Voltage sag and swell detection
    type of measurement
    Voltage
    Current
    Frequency
    Active power
    Power factor
    Active energy
    [Us] rated supply voltage
    90...277 V, AC, 50/60 Hz +/- 1 %
    network frequency
    60 Hz
    50 Hz
    Complementary
    current transformer input
    Split core CT, 0.333 V x 60
    update time
    1.8 s
    measurement voltage
    90...277 V phase to neutral
    150...480 V phase to phase
    measurement accuracy
    2 % branch current 0.25…2 A
    1 % branch current 2…100 A
    3 % mains current 1…100 %
    3 % mains current 2…100 %
    1 % voltage 90…277 V
    sampling rate
    256 samples/cycle
    provided equipment
    4 x adapter board
    4 x cables
    60 x current transformer
    communication port protocol
    Modbus RTU
    communication port support
    RS485
    communication of data
    High-high current alarm
    Under voltage alarm
    Low current alarm
    Over voltage alarm
    High current alarm
    Low-low current alarm
    Environment
    mounting mode
    Clip-on
    mounting support
    Board
    relative humidity
    95 % between 0...60 °C
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    3000 m
    standards
    EN 61010
    ANSI C12.1
    UL 508
    IEC 61036
    product certifications
    UL
    width
    288 mm
    height
    146 mm
    product weight
    1.5 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 4/13/18
    Size 6.2 MB
    Date 4/13/18
    Size 1.1 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 4.1 MB
    Firmware - Released
    Date
    Size
    Add to My Documents
    Date 2/23/18
    Size 486 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2/12/18
    Size 1 MB
    Date 2/12/18
    Size 5.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.