Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BCH2MR7512CA6C Image

Range: Lexium 28 & Motors

Servo motors

BCH2MR7512CA6C

Schneider Electric BCH2MR7512CA6C Image
Range: Lexium 28 & Motors

Servo motors

BCH2MR7512CA6C

BCH2 motor 180mm 7500W with oil seal wo key 20-bit enc. straight con.

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Lexium 28
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    2700 rpm
    [Us] rated supply voltage
    220 V
    network number of phases
    Three phase
    continuous stall current
    36.08 A
    continuous stall torque
    47.75 N.m for LXM28... at 41.5 mA, 220 V, three phase
    continuous power
    7500 W
    peak stall torque
    119 N.m for LXM28... at 41.5 mA, 220 V, three phase
    nominal output power
    7500 W for LXM28... at 41.5 mA, 220 V, three phase
    nominal torque
    47.75 N.m for LXM28... at 41.5 mA, 220 V, three phase
    nominal speed
    1500 rpm for LXM28... at 41.5 mA, 220 V, three phase
    maximum current Irms
    106.9 A for LXM28... at 7.5 kW, 220 V
    maximum permanent current
    41.5 A
    product compatibility
    LXM28... servo drive motor at 7.5 kW, 220 V, three phase
    shaft end
    Smooth shaft
    shaft diameter
    42 mm
    shaft length
    113 mm
    feedback type
    20 bits single turn absolute encoder
    holding brake
    Without
    mounting support
    Asian standard flange
    motor flange size
    180 mm
    electrical connection
    MIL connector
    torque constant
    1.32 N.m/A at 20 °C
    back emf constant
    80 V/krpm at 20 °C
    rotor inertia
    142.7 kg.cm²
    stator resistance
    0.062 Ohm at 20 °C
    stator inductance
    1.3 mH at 20 °C
    stator electrical time constant
    20.9 ms at 20 °C
    maximum radial force Fr
    1200 N 1500 rpm
    maximum axial force Fa
    497 N
    brake pull-in power
    49.6 W
    type of cooling
    Natural convection
    length
    341 mm
    number of motor stacks
    5
    centring collar diameter
    114.3 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    13.5 mm
    circle diameter of the mounting holes
    200 mm
    distance shaft shoulder-flange
    4 mm
    product weight
    41.7 kg
    Environment
    IP degree of protection
    IP65 IM B5, IM V1
    IP50 IM V3
    ambient air temperature for operation
    -20...40 °C
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/11/17
    Size 115.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 665.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    -

    L (without holding brake)

    279

    10.98

    -

    L (with holding brake)

    311

    12.24

    -

    Z

    213

    8.38

    -

    A

    113

    4.44

    -

    C

    108.5

    4.27

    -

    D

    42

    1.65

    -

    F

    90

    3.54

    -

    M

    -

    -

    M16

    N

    40

    1.57

    -

    R

    37

    1.45

    -

    V

    12

    0.47

    -

    W

    12

    0.47

    -


  • Performance Curves

    Torque/Speed Curves with 230 V Three Phase Supply Voltage

    Servo Motor with LXM28AU75●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque