Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BCH2MR2022MF6C Image

Range: Lexium 28 & Motors

Servo motors

BCH2MR2022MF6C

Schneider Electric BCH2MR2022MF6C Image
Range: Lexium 28 & Motors

Servo motors

BCH2MR2022MF6C

BCH2 motor 180mm 2000W with oil seal wo key 20-bit MT enc. brake straight con.

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Lexium 28
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    3000 rpm
    [Us] rated supply voltage
    220 V
    network number of phases
    Three phase
    continuous stall current
    8.75 A
    continuous stall torque
    9.55 N.m for LXM28... at 12 A, 220 V, three phase
    continuous power
    2000 W
    peak stall torque
    28.65 N.m for LXM28... at 12 A, 220 V, three phase
    nominal output power
    2000 W for LXM28... at 12 A, 220 V, three phase
    nominal torque
    9.55 N.m for LXM28... at 12 A, 220 V, three phase
    nominal speed
    2000 rpm for LXM28... at 12 A, 220 V, three phase
    maximum current Irms
    35.4 A for LXM28... at 2 kW, 220 V
    maximum permanent current
    9.6 A
    product compatibility
    LXM28... servo drive motor at 2 kW, 220 V, three phase
    shaft end
    Smooth shaft
    shaft diameter
    35 mm
    shaft length
    79 mm
    feedback type
    20 bits multi turn absolute encoder
    holding brake
    With
    holding torque
    48 N.m for built-in
    mounting support
    Asian standard flange
    motor flange size
    180 mm
    electrical connection
    MIL connector
    torque constant
    1.09 N.m/A at 20 °C
    back emf constant
    66 V/krpm at 20 °C
    rotor inertia
    27 kg.cm²
    stator resistance
    0.572 Ohm at 20 °C
    stator inductance
    8.86 mH at 20 °C
    stator electrical time constant
    15.49 ms at 20 °C
    maximum radial force Fr
    1200 N 2000 rpm
    maximum axial force Fa
    497 N
    brake pull-in power
    49.6 W
    type of cooling
    Natural convection
    length
    203 mm
    number of motor stacks
    1
    centring collar diameter
    114.3 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    13.5 mm
    circle diameter of the mounting holes
    200 mm
    distance shaft shoulder-flange
    4 mm
    product weight
    18 kg
    Environment
    IP degree of protection
    IP65 IM B5, IM V1
    IP50 IM V3
    ambient air temperature for operation
    0...40 °C
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 665.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    L (without holding brake)

    169

    6.65

    L (with holding brake)

    203

    7.99

    A

    79

    3.11

    C

    73

    2.87

    D

    35

    1.38

    F

    63

    2.48

    N

    28

    1.10

    M

    M12

    R

    30

    1.18

    V

    10

    0.39

    W

    10

    0.39

    Z

    103

    4.06


  • Performance Curves

    Torque/Speed Curves with 230 V Three Phase Supply Voltage

    Servo Motor with LXM28AU20●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque