Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric BCH2MM1523CF6C Image

Range: Lexium 28 & Motors

Servo motors

BCH2MM1523CF6C

Schneider Electric BCH2MM1523CF6C Image
Range: Lexium 28 & Motors

Servo motors

BCH2MM1523CF6C

servo motor BCH - 130mm - 1500W - w oil seal - w key - brake - straight con

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Lexium 28
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    3000 rpm
    [Us] rated supply voltage
    220 V
    network number of phases
    Single phase
    Three phase
    continuous stall current
    6.18 A
    continuous stall torque
    7.16 N.m for LXM26D at 7 A, 220 V, single phase
    7.16 N.m for LXM26D at 7 A, 220 V, three phase
    7.16 N.m for LXM28... at 7 A, 220 V, single phase
    7.16 N.m for LXM28... at 7 A, 220 V, three phase
    continuous power
    1500 W
    peak stall torque
    21.48 N.m for LXM26D at 7 A, 220 V, single phase
    21.48 N.m for LXM26D at 7 A, 220 V, three phase
    21.48 N.m for LXM28... at 7 A, 220 V, single phase
    21.48 N.m for LXM28... at 7 A, 220 V, three phase
    nominal output power
    1500 W for LXM26D at 7 A, 220 V, single phase
    1500 W for LXM26D at 7 A, 220 V, three phase
    1500 W for LXM28... at 7 A, 220 V, single phase
    1500 W for LXM28... at 7 A, 220 V, three phase
    nominal torque
    7.16 N.m for LXM26D at 7 A, 220 V, single phase
    7.16 N.m for LXM26D at 7 A, 220 V, three phase
    7.16 N.m for LXM28... at 7 A, 220 V, single phase
    7.16 N.m for LXM28... at 7 A, 220 V, three phase
    nominal speed
    2000 rpm for LXM26D at 7 A, 220 V, single phase
    2000 rpm for LXM26D at 7 A, 220 V, three phase
    2000 rpm for LXM28... at 7 A, 220 V, single phase
    2000 rpm for LXM28... at 7 A, 220 V, three phase
    maximum current Irms
    20.31 A for LXM28... at 1.5 kW, 220 V
    maximum permanent current
    6.74 A
    product compatibility
    LXM26D servo drive motor at 1.5 kW, 220 V, single phase
    LXM26D servo drive motor at 1.5 kW, 220 V, three phase
    LXM28... servo drive motor at 1.5 kW, 220 V, single phase
    LXM28... servo drive motor at 1.5 kW, 220 V, three phase
    shaft end
    Keyed
    shaft diameter
    22 mm
    shaft length
    55 mm
    key width
    8 mm
    feedback type
    20 bits single turn absolute encoder
    holding brake
    With
    holding torque
    9.6 N.m for built-in
    mounting support
    Asian standard flange
    motor flange size
    130 mm
    electrical connection
    MIL connector
    torque constant
    1.16 N.m/A at 20 °C
    back emf constant
    70 V/krpm at 20 °C
    rotor inertia
    10 kg.cm²
    stator resistance
    0.64 Ohm at 20 °C
    stator inductance
    6.4 mH at 20 °C
    stator electrical time constant
    10 ms at 20 °C
    maximum radial force Fr
    670 N 2000 rpm
    maximum axial force Fa
    200 N
    brake pull-in power
    19.7 W
    type of cooling
    Natural convection
    length
    202 mm
    number of motor stacks
    3
    centring collar diameter
    110 mm
    centring collar depth
    8 mm
    number of mounting holes
    4
    mounting holes diameter
    9.2 mm
    circle diameter of the mounting holes
    145 mm
    distance shaft shoulder-flange
    8 mm
    product weight
    8.8 kg
    Environment
    IP degree of protection
    IP65 IM B5, IM V1
    IP50 IM V3
    ambient air temperature for operation
    0...40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 6/8/16
    Size 7.9 MB
    Date 7/21/16
    Size 7.9 MB
    Date 6/8/16
    Size 7.8 MB
    Date 5/23/18
    Size 11.6 MB
    Date 11/17/17
    Size 11.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/26/16
    Size 317.1 KB
    Date 5/11/17
    Size 115.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 665.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 7/21/16
    Size 352.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    L (without holding brake)

    167

    6.57

    L (with holding brake)

    202

    7.95

    Z

    114.5

    4.51


  • Performance Curves

    Torque/Speed Curves with 230 V Single/Three Phase Supply Voltage

    Servo Motor with LXM28AU15●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque