Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 28 & Motors
Schneider Electric BCH2LF0433MF5C Image

BCH2LF0433MF5C

Schneider Electric BCH2LF0433MF5C Image
BCH2LF0433MF5C

BCH2 motor 80mm 400W with oil seal with key 20-bit MT enc. brake leads con.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium 28
    Lexium Easy 26
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    5000 rpm
    [Us] rated supply voltage
    220 V
    network number of phases
    Single phase
    Three phase
    continuous stall current
    2.29 A
    continuous stall torque
    1.27 N.m for LXM26D at 2.6 A, 220 V, single phase
    1.27 N.m for LXM26D at 2.6 A, 220 V, three phase
    1.27 N.m for LXM28... at 2.6 A, 220 V, single phase
    1.27 N.m for LXM28... at 2.6 A, 220 V, three phase
    1.27 N.m for LXM28... at 5.7 A, 110 V, single phase
    continuous power
    400 W
    peak stall torque
    3.81 N.m for LXM26D at 2.6 A, 220 V, single phase
    3.81 N.m for LXM26D at 2.6 A, 220 V, three phase
    3.81 N.m for LXM28... at 2.6 A, 220 V, single phase
    3.81 N.m for LXM28... at 2.6 A, 220 V, three phase
    3.81 N.m for LXM28... at 5.7 A, 110 V, single phase
    nominal output power
    400 W for LXM26D at 2.6 A, 220 V, single phase
    400 W for LXM26D at 2.6 A, 220 V, three phase
    400 W for LXM28... at 2.6 A, 220 V, single phase
    400 W for LXM28... at 2.6 A, 220 V, three phase
    400 W for LXM28... at 5.7 A, 110 V, single phase
    nominal torque
    1.27 N.m for LXM26D at 2.6 A, 220 V, single phase
    1.27 N.m for LXM26D at 2.6 A, 220 V, three phase
    1.27 N.m for LXM28... at 2.6 A, 220 V, single phase
    1.27 N.m for LXM28... at 2.6 A, 220 V, three phase
    1.27 N.m for LXM28... at 5.7 A, 110 V, single phase
    nominal speed
    3000 rpm for LXM26D at 2.6 A, 220 V, single phase
    3000 rpm for LXM26D at 2.6 A, 220 V, three phase
    3000 rpm for LXM28... at 2.6 A, 220 V, single phase
    3000 rpm for LXM28... at 2.6 A, 220 V, three phase
    3000 rpm for LXM28... at 5.7 A, 110 V, single phase
    maximum current Irms
    7.73 A for LXM28... at 0.4 kW, 220 V
    7.73 A for LXM28... at 0.4 kW, 110 V
    maximum permanent current
    2.52 A
    product compatibility
    LXM26D servo drive motor at 0.4 kW, 220 V, single phase
    LXM26D servo drive motor at 0.4 kW, 220 V, three phase
    LXM28... servo drive motor at 0.4 kW, 220 V, single phase
    LXM28... servo drive motor at 0.4 kW, 220 V, three phase
    LXM28... servo drive motor at 0.4 kW, 110 V, single phase
    shaft end
    Keyed
    shaft diameter
    14 mm
    shaft length
    30 mm
    key width
    5 mm
    feedback type
    20 bits multi turn absolute encoder
    holding brake
    With
    holding torque
    2.5 N.m for built-in
    mounting support
    Asian standard flange
    motor flange size
    80 mm
    electrical connection
    Free lead
    torque constant
    0.55 N.m/A at 20 °C
    back emf constant
    33.5 V/krpm at 20 °C
    rotor inertia
    0.72 kg.cm²
    stator resistance
    3.2 Ohm at 20 °C
    stator inductance
    11.3 mH at 20 °C
    stator electrical time constant
    3.53 ms at 20 °C
    maximum radial force Fr
    332 N 3000 rpm
    maximum axial force Fa
    115 N
    brake pull-in power
    10.2 W
    type of cooling
    Natural convection
    length
    152 mm
    number of motor stacks
    1
    centring collar diameter
    70 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    6.6 mm
    circle diameter of the mounting holes
    90 mm
    distance shaft shoulder-flange
    4 mm
    product weight
    2.8 kg
    Environment
    IP degree of protection
    IP65 IM B5, IM V1
    IP50 IM V3
    ambient air temperature for operation
    0...40 °C
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Servo variateurs Lexium 28 et moteurs BCH2 (Version 3.0)
    Lexium 28 servo drives & Lexium BCH2 servo motors (Version 3.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC BCH2-Series (Version 1.3)
    Date 8/21/18
    Size 665.9 KB
    BCH - EU Declaration of Conformity (Version 1.0)
    Date 11/10/17
    Size 174.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    L (without holding brake)

    112

    4.41

    L (with holding brake)

    152

    5.98

    A

    30

    1.18

    C

    24.5

    0.96

    D

    14

    0.55

    F

    20

    0.79

    R

    11

    0.43

    T

    5

    0.2

    V

    5

    0.2

    W

    5

    0.2

    Z

    68

    2.68


  • Performance Curves

    Torque/Speed Curves with 230 V Single/Three Phase Supply Voltage

    Servo Motor with LXM28AU02●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque


Compare products: /