Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV950C25N4F Image

View all Altivar Process ATV900

Altivar Process ATV900 - ATV950C25N4F

Drive Products

Schneider Electric ATV950C25N4F Image
View all Altivar Process ATV900
Altivar Process ATV900 - ATV950C25N4F
Drive Products

floor standing drive - ATV950 - 250kW - 400/440V- w/o braking unit - IP54

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV950
    variant
    With load break switch
    Without braking chopper
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Floor-standing
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP54 conforming to IEC 61800-5-1
    IP54 conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz (+/- 5 %)
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...440 V (- 15...10 %)
    motor power kW
    250 kW (normal duty)
    200 kW (heavy duty)
    line current
    432 A at 400 V (normal duty)
    353 A at 400 V (heavy duty)
    453 A at 380 V (normal duty)
    369 A at 380 V (heavy duty)
    prospective line Isc
    50 kA
    apparent power
    299 kVA at 400 V (normal duty)
    244 kVA at 400 V (heavy duty)
    continuous output current
    477 A at 2.5 kHz (normal duty)
    370 A at 2.5 kHz (heavy duty)
    maximum transient current
    555 A during 60 s (heavy duty)
    572 A during 60 s (normal duty)
    asynchronous motor control profile
    Constant torque standard
    Variable torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0.1...599 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...8 kHz adjustable
    2.5...8 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Ethernet/IP
    Modbus serial
    Modbus TCP
    option module
    Slot A : communication module for Profibus DP V1
    Slot A : communication module for Profinet
    Slot A : communication module for DeviceNet
    Slot A : communication module for CANopen daisy chain RJ45
    Slot A : communication module for CANopen SUB-D 9
    Slot A : communication module for CANopen screw terminals
    Slot A : communication module for EtherCAT
    Slot A/slot B/slot C : digital and analog I/O extension module
    Slot A/slot B/slot C : output relay extension module
    Slot B : 5/12 V digital encoder interface module
    Slot B : analog encoder interface module
    Slot B : resolver encoder interface module
    Communication module for Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Can be suppressed
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Motor : thermal protection
    Motor : safe torque off
    Motor : motor phase break
    Drive : thermal protection
    Drive : safe torque off
    Drive : overheating
    Drive : overcurrent between output phases and earth
    Drive : overload of output voltage
    Drive : short-circuit protection
    Drive : motor phase break
    Drive : overvoltages on the DC bus
    Drive : line supply overvoltage
    Drive : line supply undervoltage
    Drive : line supply phase loss
    Drive : overspeed
    Drive : break on the control circuit
    frequency resolution
    Display unit : 0.1 Hz
    Analog input : 0.012/50 Hz
    electrical connection
    Line side, M12 bar
    Motor, M12 bar
    Control, removable screw terminals : 0.5...1.5 mm²
    motor recommanded cable cross section
    2 x (3 x 150 mm²) (normal duty)
    3 x (3 x 95 mm²) (normal duty)
    2 x (3 x 120 mm²) (heavy duty)
    3 x (3 x 120 mm²) (heavy duty)
    main supply recommanded cable cross section
    2 x (3 x 185 mm²) (normal duty)
    3 x (3 x 95 mm²) (normal duty)
    2 x (3 x 120 mm²) (heavy duty)
    3 x (3 x 70 mm²) (heavy duty)
    connector type
    2 RJ45 (on the control block) for Ethernet IP/Modbus TCP
    1 RJ45 (on the control block) for Modbus serial
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation for Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1...247 for Modbus serial
    method of access
    Slave for Modbus TCP
    supply
    External supply for digital inputs : 24 V DC (19...30 V) current <= 1.25 mA (overload and short-circuit protection)
    Internal supply for reference potentiometer (1 to 10 kOhm) : 10.5 V DC +/- 5 % current <= 10 mA (overload and short-circuit protection)
    Internal supply for digital inputs and STO : 24 V DC (21...27 V) current <= 200 mA (overload and short-circuit protection)
    local signalling
    3 mono/dual colour LED for local diagnostic
    5 dual colour LED for embedded communication status
    2 dual colour LED for communication module status
    1 red LED for presence of voltage
    width
    600 mm
    height
    2350 mm
    depth
    669 mm
    product weight
    420 kg
    analogue input number
    3
    analogue input type
    Software-configurable voltage AI1, AI2, AI3 : 0...10 V DC impedance 30 kOhm, resolution 12 bits
    Software-configurable current AI1, AI2, AI3 : 0...20 mA/4...20 mA impedance 250 Ohm, resolution 12 bits
    discrete input number
    10
    discrete input type
    Programmable DI1...DI8 : 24 V DC (<= 30 V) impedance 3.5 kOhm
    Programmable as pulse input DI7, DI8 0...30 kHz : 24 V DC (<= 30 V)
    Safe torque off STOA, STOB : 24 V DC (<= 30 V) impedance > 2.2 kOhm
    input compatibility
    Discrete input STOA, STOB : level 1 PLC conforming to EN/IEC 61131-2
    Discrete input DI1...DI8 : level 1 PLC conforming to EN/IEC 61131-2
    Pulse input DI7, DI8 : level 1 PLC conforming to IEC 65A-68
    analogue output number
    2
    discrete output number
    2
    discrete output type
    Logic output DQ+ : 0...1 kHz (<= 30 V) DC, 100 mA
    Programmable as pulse output DQ+ : 0...30 kHz (<= 30 V) DC, 20 mA
    Logic output DQ- : 0...1 kHz (<= 30 V) DC, 100 mA
    sampling duration
    Discrete input DI1...DI8 : 2 ms (+/- 0.5 ms)
    Pulse input DI7, DI8 : 5 ms (+/- 1 ms)
    Analog input AI1, AI2, AI3 : 1 ms (+/- 1 ms)
    Analog output AQ1, AQ2 : 5 ms (+/- 1 ms)
    accuracy
    Analog input AI1, AI2, AI3 : +/- 0.6 % for a temperature variation 60 °C
    Analog output AQ1, AQ2 : +/- 1 % for a temperature variation 60 °C
    linearity error
    Analog input AI1, AI2, AI3 : +/- 0.15 % of maximum value
    Analog output AQ1, AQ2 : +/- 0.2 %
    maximum switching current
    Relay output R1 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 250 V AC
    Relay output R1 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 30 V DC
    Relay output R2, R3 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 250 V AC
    Relay output R2, R3 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 30 V DC
    Relay output R1 on resistive load (cos phi = 1) : 3 A at 250 V AC
    Relay output R1 on resistive load (cos phi = 1) : 3 A at 30 V DC
    Relay output R2, R3 on resistive load (cos phi = 1) : 5 A at 250 V AC
    Relay output R2, R3 on resistive load (cos phi = 1) : 5 A at 30 V DC
    relay output number
    3
    relay output type
    Configurable relay logic R1 : fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2 : sequence relay NO electrical durability 1000000 cycles
    Configurable relay logic R3 : sequence relay NO electrical durability 1000000 cycles
    refresh time
    Relay output R1, R2, R3 : 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3 : 5 mA at 24 V DC
    isolation
    Between power and control terminals
    specific application
    Process
    IP degree of protection
    IP54
    Environment
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    noise level
    70 dB conforming to 86/188/EEC
    power dissipation in W
    5750 W switching frequency 2.5 kHz (normal duty)
    4340 W switching frequency 2.5 kHz (heavy duty)
    vibration resistance
    1.5 mm peak to peak (f = 2...13 Hz) conforming to IEC 60068-2-6
    1 gn (f = 13...200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn during 11 ms conforming to IEC 60068-2-27
    volume of cooling air
    1300 m3/h
    operating position
    Vertical +/- 10 degree
    THDI
    <= 48 % full load conforming to IEC 61000-3-12
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 EN/IEC 61800-5-1
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -15...40 °C without derating
    40...50 °C with derating factor
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    1000...4800 m with current derating 1 % per 100 m
    <= 1000 m without derating
    standards
    EN/IEC 61800-3
    UL 508C
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    EN/IEC 61800-3 (environment 2 category C3)
    product certifications
    CSA
    TÜV
    REACH
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal (Version 0.80)
    DTM files
    Date
    Size
    Add to My Documents
    Altivar Process ATV900 - DTM Library V2.1.2 (Version 2.1.2)
    Altivar Process ATV9xx DTM Language: German V1.8.0 (Version 1.8.0)
    Altivar Process ATV9xx DTM Language: Spanish V1.8.0 (Version 1.8.0)
    Altivar Process ATV9xx DTM Langue: Français V1.8.0 (Version 1.8.0)
    Altivar Process ATV9xx DTM Language: Italian V1.8.0 (Version 1.8.0)
    Altivar Process ATV9xx DTM Language: Chinese V1.8.0 (Version 1.8.0)
    User guide
    Date
    Size
    Add to My Documents
    ATV900 Modbus Serial Link Manual (Version 01)
    1) ATV930/950 Getting started Annex : SCCR (Version 06)
    1) ATV930-ATV950 快速入门 (Version 01)
    Date 1/19/18
    Size 826.5 KB
    1) ATV930-ATV950 - Erste Schritte mit Altivar Process (Version 01)
    1) ATV930-ATV950 Getting Started (Version 01)
    1) ATV930-ATV950 - guide de démarrage rapide (Version 01)
    1) ATV930-ATV950 Guida Rapida (Version 01)
    Date 1/19/18
    Size 767.1 KB
    1) ATV930-ATV950 Conceptos básicos de Altivar Process (Version 01)
    ATV900 PROFIBUS DP Manual - VW3A3607 (Version 01)
    2) ATV930/950 Installation manual (Version 06)
    2) ATV930/950 安装手册 (Version 05)
    Date 3/30/18
    Size 5.7 MB
    2) ATV930/950 Installationsanleitung (Version 05)
    2) ATV930/950 guide d'installation (Version 05)
    2) ATV930/950 Manuale di installazione (Version 05)
    2) ATV930/950 Manual de instalación (Version 05)
    ATV900 Embedded Safety function manual (Version 06)
    3) ATV900 Programming manual (V1.8) (Version 05)
    ATV900 Ethernet Embedded manual (Version 02)
    Date 10/10/18
    Size 2.4 MB
    ATV900 - Communication parameters addresses V1.9 (Version 1.9)
    ATV900 CANopen Manual (VW3A3608, 618, 628) (Version 02)
    3) ATV900 guide de programmation (Version 04)
    3) ATV900 编程手册 (Version 04)
    Date 1/11/19
    Size 4.9 MB
    ATV600 & ATV900 ATEX manual (Version 03)
    Date 6/26/18
    Size 1.5 MB
    3) ATV900 Manual de programación (Version 04)
    3) ATV900 Manuale di programmazione (Version 04)
    ATV900 DeviceNet Manual: VW3A3609 (Version 01)
    3) ATV900 Programmieranleitung (Version 04)
    Date 12/21/18
    Size 5.3 MB
    ATV900 POWERLINK Manual - VW3A3619 (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for ATV950C25N4F: Variable speed drive ATV930 - 380…440 V - floor standing (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATV930F 950F 960 EU DECLARATION (Version 1.0)
    Date 1/24/19
    Size 72.2 KB
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
    Altivar Process SE Declaration on Short Circuit to PE on motor output (Version 1.0)
    ATV6XX-9XX-340-APM_TUV_CERTIFICATE (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - Extension module Digital and Analog I/O: VW3A3203 (Version 01)
    Instruction Sheet - Extension module of Output relays: VW3A3204 (Version 01)
    Instruction sheet - Digital Encoder: VW3A3420 (Version 01)
    Instruction Sheet - Analog Encoder interface module: VW3A3422 (Version 01)
    Instruction Sheet - Resolver Encoder interface module: VW3A3423 (Version 00)
    Instruction Sheet : ATV600F & ATV900F Installation (Version 01)
    Instruction Sheet HTL Encoder : VW3A3424 (Version 00)
    ATV IS EMC_plate : VW3A47801 to 05 (Version 00)
    EDS files
    Date
    Size
    Add to My Documents
    ATV900 CANopen EDS file V1.9 (Version 1.9)
    Date 11/18/18
    Size 26.6 KB
    ATV900 CANopen EDS file V1.8 (Version 1.8)
    Date 11/18/18
    Size 26.5 KB
    ATV900 CANopen EDS file V1.6 (Version 1.6)
    Date 11/18/18
    Size 26.5 KB
    POWERLINK XDD VW3A3619 (Version 1.1.4)
    Date 1/31/19
    Size 106.2 KB
    ATV900 CANopen EDS (Version 1.7)
    Date 1/31/19
    Size 26.5 KB
    EtherCAT ESI file : VW3A3601 (Version 1.12)
    Date 1/31/19
    Size 143.3 KB
    EtherCAT_ESI_VW3A3601 (Version 1.11)
    Date 1/31/19
    Size 155.4 KB
    EtherCAT_ESI_VW3A3601 (Version 109)
    Date 1/31/19
    Size 70.5 KB
    DeviceNet_EDS_VW3A3609 (Version 1.8)
    Date 1/31/19
    Size 53.7 KB
    ATV900 Ethernet Embedded EDS file (Version 1.1)
    GSD files
    Date
    Size
    Add to My Documents
    PROFIBUS DP GSD file: VW3A3607 V1.12 (Version 1.12)
    PROFINET GSDML file: VW3A3627 (V1.7 IE02b) (Version 1.7)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    Right and Front View


  • Mounting and Clearance

    Clearances



  • Connections and Schema

    Floor Standing Drive Circuit Diagram


    F1
    External pre-fuse or circuit breaker
    MS
    Built-in main switch (only available on IP54 drives)
    T01
    Control transformer 400 / 230 V AC
    MF
    aR fuses
    RFI
    Built-in RFI filter
    LC
    Line reactor choke
    REC
    Rectifier module
    INV
    Inverter module
    FC
    dv/dt filter (from 355 kW the dv/dt filter choke 150 m is built-in as standard)
    CTRL
    Control panel
    M11
    Fan in enclosure door


    Control Block Wiring Diagram


    (1)
    Safe Torque Off
    (2)
    Analog Output
    (3)
    Digital Input
    (4)
    Reference potentiometer
    (5)
    Analog Input
    (6)
    Digital Output
    (7)
    0-10 Vdc, x-20 mA
    (8)
    0-10 Vdc, -10 Vdc...+10 Vdc
    R1A, R1B, R1C :
    Fault relay
    R2A, R2C :
    Sequence relay
    R3A, R3C :
    Sequence relay

    Sensor Connection


    It is possible to connect either 1 or 3 sensors on terminals AI1 or AI3


    Sink / Source Switch Configuration

    The switch is used to adapt the operation of the logic inputs to the technology of the programmable controller outputs.

    • Set the switch to Source (factory setting) if using PLC outputs with PNP transistors.

    • Set the switch to Ext if using PLC outputs with NPN transistors.

    Switch Set to SRC (Source) Position Using the Output Power Supply for the Digital Inputs


    Switch Set to SRC (Source) Position and Use of an External Power Supply for the DIs


    Switch Set to SK (Sink) Position Using the Output Power Supply for the Digital Inputs


    Switch Set to EXT Position Using an External Power Supply for the DIs



  • Performance Curves

    Derating Curves

    Normal Duty


    30 °C (86 °F)
    40 °C (104 °F)
    45 °C (122 °F)
    50 °C (140 °F)C
    In :
    Nominal Drive Current
    SF :
    Switching Frequency


    Derating Curves

    Heavy Duty


    30 °C (86 °F)
    40 °C (104 °F)
    45 °C (122 °F)
    50 °C (140 °F)C
    In :
    Nominal Drive Current
    SF :
    Switching Frequency