Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric ATV71HC16N4T1 Image

View all Altivar 71

ATV71HC16N4T1

Schneider Electric ATV71HC16N4T1 Image
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    asynchronous motor control profile
    Constant torque standard
    device short name
    ATV71
    range of product
    Altivar 71
    Complementary
    [In] rated current
    314 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    Modbus
    CANopen
    impregnation material
    Conformal coated
    input voltage
    400/480 V AC
    keypad type
    LCD keypad
    motor power hp
    250 hp
    motor power kW
    160 kW
    network number of phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
  • Documents and Downloads

    Language
    • English
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
    ATV71 EU DECLARATION (Version 1.0)
    Date 1/24/19
    Size 2.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.