Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV71H075N4T1 Image

View all Altivar 71

Altivar 71 - ATV71H075N4T1

Legacy Products for Field Services

Schneider Electric ATV71H075N4T1 Image
View all Altivar 71
Altivar 71 - ATV71H075N4T1
Legacy Products for Field Services

SPEEDDRIVE,1HP,460V,ATV71 + conduit box

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    asynchronous motor control profile
    Constant torque standard
    device short name
    ATV71
    range of product
    Altivar 71
    Complementary
    [In] rated current
    2.3 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    Modbus
    CANopen
    input voltage
    400/480 V AC
    keypad type
    LCD keypad
    motor power hp
    1 hp
    motor power kW
    0.75 kW
    network number of phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
  • Documents and Downloads

    Language
    • English
    • Russian
    User guide
    Date
    Size
    Add to My Documents
    ATV71 Installation Manual 0,37 - 90 kW (Version 05)
    Certificate
    Date
    Size
    Add to My Documents
    ATV71 EU DECLARATION (Version 1.0)
    Date 1/24/19
    Size 2.3 MB
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.