Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

enclosed variable speed drive ATV71 Plus-LH - 1200 KW- 690V - IP23- low harmonic

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 71 Plus-LH
    product or component type
    Variable speed drive
    device short name
    ATV71
    product destination
    Asynchronous motors
    Synchronous motors
    assembly style
    In floor-standing enclosure compact version
    kit composition
    A line choke
    A switch and fast-acting fuses
    An IP65 remote mounting kit for graphic display terminal
    Terminals/bars for motor connection
    A wired ready-assembled Schneider Spacial SF enclosure
    Active infeed converter
    Control transformer 230 V AC
    Power supply 24 V DC
    Clean power filter with integrated EMC filter
    ATV71EM12Y standard drive IP00
    Complementary
    EMC filter
    Integrated
    network number of phases
    3 phases
    [Us] rated supply voltage
    690 V (+/- 10 %)
    supply voltage limits
    621...759 V
    supply frequency
    50...60 Hz (+/- 5 %)
    network frequency limits
    47.5...63 Hz
    motor power kW
    1200 kW 3 phases at 690 V
    line current
    1075 A at 690 V 3 phases 1200 kW
    apparent power
    1285 kVA at 690 V 3 phases 1200 kW
    prospective line Isc
    100 kA with external fuses
    continuous output current
    1260 A 2.5 kHz at 690 V 3 phases
    maximum transient current
    1890 A for 60 s at 690 V 3 phases
    speed drive output frequency
    0.1...500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2.5...4.9 kHz with derating factor
    2...4.9 kHz adjustable
    speed range
    1...100 in open-loop mode, without speed feedback
    speed accuracy
    +/- 0.01 % of nominal speed (0.2 Tn to Tn) in closed-loop mode with encoder feedback
    +/- 10 % of nominal slip (0.2 Tn to Tn) without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    170 % of nominal motor torque (+/- 10 %) 60 s
    220 % of nominal motor torque (+/- 10 %) 2 s
    braking torque
    100 % continuous
    120 % for 60 seconds
    asynchronous motor control profile
    ENA (Energy adaptation) system for unbalanced loads
    Voltage/frequency ratio (2 or 5 points)
    Vector control with/without speed feedback
    synchronous motor control profile
    Vector control without sensor, standard
    Vector control with sensor, standard
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Can be suppressed
    Not available in voltage/frequency ratio (2 or 5 points)
    overvoltage category
    Class 3 conforming to EN 50178
    local signalling
    LCD display unit with operation function, status and configuration - mounted in the front door
    output voltage
    <= power supply voltage
    isolation
    Between power and control terminals
    type of cable
    IEC cable at 40 °C copper 70 °C PVC
    electrical connection
    Terminal, clamping capacity: 2.5 mm² AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR) for entry from the bottom
    Terminal M12, clamping capacity: 16 x 240 mm² (L1/R, L2/S, L3/T) for entry from the bottom
    Terminal M12, clamping capacity: 24 x 240 mm² (U/T1, V/T2, W/T3) for entry from the bottom
    motor recommanded cable cross section
    5 (3 x 240) mm²
    6 (3 x 185) mm²
    short-circuit protection
    2000 A for fuse 6 gI power supply upstream
    supply
    External supply at 24 V DC 19...30 V 1 A 30 W
    Internal supply for reference potentiometer at 10 V DC 10...11 V <= 10 mA
    Internal supply at 24 V DC 21...27 V <= 100 mA
    analogue input number
    2
    analogue input type
    Bipolar differential voltage (AI1-/Al1+) +/- 10 V DC at 24 V max, duration: 1.5...2.5 ms) 11 bits + sign
    Software-configurable voltage (AI2) 0...10 V DC at 24 V max 30 kOhm, duration: 1.5...2.5 ms) 11 bits
    Software-configurable current (AI2) 0...20 mA/4...20 mA 250 Ohm, duration: 1.5...2.5 ms) 11 bits
    analogue output number
    1
    analogue output type
    Software-configurable voltage (AO1) 0...10 V DC at 470 Ohm, duration: 1.5...2.5 ms 10 bits
    Software-configurable current (AO1) 0...20 mA/4...20 mA at 500 Ohm, duration: 1.5...2.5 ms 10 bits
    discrete output number
    1
    discrete output type
    Configurable relay logic (R1A, R1B, R1C) NO/NC, response time: 6.5...7.5 ms - electrical durability: 100000 cycles
    minimum switching current
    3 mA at 24 V DC (configurable relay logic)
    maximum switching current
    5 A at 250 V AC - load type: resistive cos phi = 1 configurable relay logic
    5 A at 30 V DC - load type: resistive L/R = 0 ms configurable relay logic
    2 A at 250 V AC - load type: inductive cos phi = 0.4 configurable relay logic
    2 A at 30 V DC - load type: inductive L/R = 7 ms configurable relay logic
    discrete input number
    6
    discrete input type
    Programmable (LI1...LI4) at 24 V DC <= 30 V level 1 PLC 3.5 kOhm (duration=1.5...2.5 ms)
    Switch-configurable (LI6) at 24 V DC <= 30 V level 1 PLC 1.5 kOhm (duration=1.5...2.5 ms)
    Safety input (PWR) at 24 V DC <= 30 V 1.5 kOhm
    discrete input logic
    Positive logic (source) (LI1...LI6) voltage (state 0): 0...5 V voltage (state 1): 11...30 V
    Negative logic (sink) (LI1...LI6) voltage (state 0): 16...30 V voltage (state 1): 0...10 V
    Positive logic (source) (PWR) voltage (state 0): 0...2 V voltage (state 1): 17...30 V
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By regenerative braking with active front end
    protection type
    Overheating protection for drive
    Short-circuit between motor phases for drive
    Overcurrent between output phases and earth for drive
    Overvoltages on the DC bus for drive
    Against exceeding limit speed for drive
    Line supply undervoltage for drive
    Line supply overvoltage for drive
    Against input phase loss for drive
    Thermal protection for motor
    Motor phase break for motor
    Power removal for drive
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    frequency resolution
    0.1 Hz for display unit
    0.024/50 Hz for analog input
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 - communication protocol: Modbus on front face
    1 RJ45 - communication protocol: Modbus on terminal
    Male SUB-D 9 on RJ45 - communication protocol: CANopen
    physical interface
    2-wire RS 485 - communication protocol: Modbus
    transmission frame
    RTU - communication protocol: Modbus
    transmission rate
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps - communication protocol: CANopen
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps - communication protocol: Modbus on terminal
    9600 bps, 19200 bps - communication protocol: Modbus on front face
    data format
    8 bits, 1 stop, even parity - communication protocol: Modbus on front face
    8 bits, odd even or no configurable parity - communication protocol: Modbus on terminal
    type of polarization
    No impedance - communication protocol: Modbus
    number of addresses
    1...127 - communication protocol: CANopen
    1...247 - communication protocol: Modbus
    method of access
    Slave - communication protocol: CANopen
    function available
    Safe standstill for power circuit
    PTC relay for power circuit
    Pt100 relay for power circuit
    Insulation monitoring for power circuit
    Design for IT networks for power circuit
    External 230 V supply terminals for power circuit
    Buffer voltage 24 V DC power supply for power circuit
    Enclosure lighting for power circuit
    Key switch (local/remote) for power circuit
    Motor heating for power circuit
    External motor fan for power circuit
    Voltmeter for power circuit
    Door handle for main switch for power circuit
    Ammeter for power circuit
    Enclosure heating for power circuit
    Motor choke for power circuit
    Cable entry via the top for power circuit
    Enclosure plinth for power circuit
    Relay output C/O for control circuit
    External 24 V DC supply terminals for power circuit
    Control terminals for control circuit
    Adaptor for 115 V logic inputs for control circuit
    Isolated amplifier for control circuit
    option card
    Communication card - communication protocol: CC-Link
    Communication card - communication protocol: DeviceNet
    Communication card - communication protocol: Ethernet/IP
    Communication card - communication protocol: Fipio
    Communication card - communication protocol: Interbus-S
    Communication card - communication protocol: Modbus Plus
    Communication card - communication protocol: Modbus TCP
    Communication card - communication protocol: Modbus/Uni-Telway
    Communication card - communication protocol: Profibus DP
    Communication card - communication protocol: Profibus DP V1
    Controller inside programmable card
    Basic I/O extension card
    Extended I/O extension card
    Encoder interface cards
    operating position
    Vertical +/- 10 degree
    colour of enclosure
    Light grey RAL 7035
    width
    7400 mm
    height
    2237 mm
    depth
    642 mm
    product weight
    6060 kg
    Environment
    IP degree of protection
    IP23
    standards
    EN 60204-1
    EN 61800-3 environments 2 category C3
    EN 61800-5-1
    EN 61800-2
    product certifications
    ATEX
    C-Tick
    GOST
    marking
    CE
    noise level
    79 dB
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    0.6 gn (f=10...200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f=3...10 Hz) conforming to EN/IEC 60068-2-6
    3M3 conforming to EN/IEC 60721-3-3
    shock resistance
    4 gn 11 ms conforming to EN/IEC 60068-2-27
    3M2 conforming to EN/IEC 60721-3-3
    environmental characteristic
    3K3 without condensation conforming to IEC 60721-3-3
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...40 °C without derating
    40...50 °C with current derating of 1.8 % per °C
    ambient air temperature for storage
    -25...70 °C
    volume of cooling air
    25000 m3/h
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Catalogue : variateurs de vitesse Altivar 71/71 Plus - Version française 2014/04 (format PDF web) (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATV71 EU DECLARATION (Version 1.0)
    Date 1/24/19
    Size 2.3 MB
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    A1
    Drive
    A2
    Enclosure
    AIC
    Active Infeed Converter
    M
    Motor
    Q1
    Main switch built-in as standard
    Q2
    Optional circuit breaker
    F1
    Main fuses
    KM1
    Line contactor
    EMC
    EMC filter
    LFC
    Line Filter Choke
    (1)
    Control
    (2)
    Relay control
    (3)
    Reference potentiometer
    (4)
    Option motor choke


  • Performance Curves

    Derating Curves

    The derating curves for the drive nominal current (In) are dependent on the temperature and switching frequency. For intermediate temperatures, interpolate between 2 curves.

    NOTE: The drive will reduce the switching frequency automatically in the event of excessive temperature rise.


    X :
    Switching frequency (kHz)

    NOTE: The temperatures shown correspond to the temperature of the air entering the enclosure.