Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

enclosed variable speed drive ATV71 Plus - 1000 kW - 690V - IP23

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 71 Plus
    product or component type
    Variable speed drive
    device short name
    ATV71 Plus
    product destination
    Asynchronous motors
    Synchronous motors
    product specific application
    Complex, high-power machines
    assembly style
    In floor-standing enclosure with separate air flows
    With integrated cooling circuit
    product composition
    A switch and fast-acting fuses
    An IP65 remote mounting kit for graphic display terminal
    A wired ready-assembled Sarel Spacial 6000 enclosure
    Terminals/bars for motor connection
    Control transformer for 230 V
    Integrated drive system ATV71EM10YE1
    EMC filter
    Integrated
    network number of phases
    3 phases
    rated supply voltage
    690 V (+/- 10 %)
    supply voltage limits
    621...759 V
    supply frequency
    50...60 Hz (+/- 5 %)
    network frequency
    47.5...63 Hz
    motor power kW
    1000 kW 3 phases for 690 V
    line current
    1023 A for 690 V / 1000 kW
    Complementary
    apparent power
    1223 kVA for 690 V / 1000 kW
    prospective line Isc
    100 kA with external fuses
    continuous output current
    1010 A at 2.5 kHz, 690 V / 1000 kW
    maximum transient current
    1515 A for 60 s / 1000 kW
    speed drive output frequency
    0.1...500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2.5...4.9 kHz with derating factor
    2...4.9 kHz adjustable
    speed range
    1...100 asynchronous motor in open-loop mode, without speed feedback
    1...50 synchronous motor in open-loop mode, without speed feedback
    1...1000 asynchronous motor in closed-loop mode with encoder feedback
    speed accuracy
    +/- 0.01 % of nominal speed for 0.2 Tn to Tn torque variation, in closed-loop mode with encoder feedback
    +/- 10 % of nominal slip for 0.2 Tn to Tn torque variation, without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    170 % of nominal motor torque for 60 s
    220 % of nominal motor torque for 2 s
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    asynchronous motor control profile
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor, ENA (energy Adaptation) system
    Flux vector control without sensor, 2 points
    Flux vector control with sensor, standard
    synchronous motor control profile
    Vector control without sensor, standard
    Vector control with sensor, standard
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Not available in voltage/frequency ratio (2 or 5 points)
    Suppressable
    overvoltage category
    Class 3 conforming to EN 50178
    local signalling
    LCD display unit - operation function, status and configuration - mounted in the front door
    output voltage
    <= supply voltage
    isolation
    Electrical between power and control
    type of cable for external connection
    IEC cable - 40 °C, copper 70 °C / PVC
    UL 508 cable - 40 °C, copper 75 °C / PVC
    electrical connection
    Terminal - 2.5 mm² / AWG 14 (R1A, R1B, R1C, R2A, R2B) bottom entry
    Screw clamp terminals - 1.5 mm² (AI1-/AI1+, AI2, AO1, LI1...LI6, PWR) bottom entry
    Bar M12 - 10 x 240 mm² (L1/R, L2/S, L3/T) bottom entry at 6-pulse operation
    Bar M12 - 4 x 240 mm² (L1/R, L2/S, L3/T) bottom entry at 12-pulse operation
    Bar M12 - 16 x 240 mm² (U/T1, V/T2, W/T3) bottom entry
    motor recommanded cable cross section
    5 (3 x 150) mm²
    short-circuit protection
    1600 A fuse protection type gI - power supply upstream - at 6-pulse operation
    800 A fuse protection type gI - power supply upstream - at 12-pulse operation
    supply
    External supply : 24 V DC (19...30 V) - 1 A
    Internal supply for reference potentiometer : 10 V DC (10...11 V) - <= 10 mA
    Internal supply : 24 V DC (21...27 V) - <= 100 mA
    analogue input number
    2
    analogue input type
    Software-configurable current : (AI2) 0...20 mA/4...20 mA - 250 Ohm - sampling time: 1.5...2.5 ms - resolution: 11 bits
    Bipolar differential voltage : (AI1-/Al1+) +/- 10 V DC - 24 V max - sampling time: 1.5...2.5 ms - resolution: 11 bits + sign
    Software-configurable voltage : (AI2) 0...10 V DC - 24 V max - 30000 Ohm - sampling time: 1.5...2.5 ms - resolution: 11 bits
    analogue output number
    1
    analogue output type
    Software-configurable voltage : (AO1) 0...10 V DC - 470 Ohm - sampling time: 1.5...2.5 ms - resolution: 10 bits
    Software-configurable current : (AO1) 0...20 mA/4...20 mA - 500 Ohm - sampling time: 1.5...2.5 ms - resolution: 10 bits
    discrete output number
    2
    discrete output type
    Configurable relay logic : (R1A, R1B, R1C) NO/NC - 6.5...7.5 ms - 100000 cycles
    Configurable relay logic : (R2A, R2B) NO - 6.5...7.5 ms - 100000 cycles
    minimum switching current
    3 mA at 24 V DC (configurable relay logic)
    maximum switching current
    5 A at 250 V AC on resistive load - cos phi = 1 (R1, R2)
    5 A at 30 V DC on resistive load - L/R = 0 ms (R1, R2)
    2 A at 250 V AC on inductive load - cos phi = 0.4 (R1, R2)
    2 A at 30 V DC on inductive load - L/R = 7 ms
    discrete input number
    7
    discrete input type
    Programmable (LI1...LI5) 24 V DC (<= 30 V) , with level 1 PLC - 3.5 kOhm - sampling time: 1.5...2.5 ms
    Switch-configurable (LI6) 24 V DC (<= 30 V) , with level 1 PLC - 1.5 kOhm - sampling time: 1.5...2.5 ms
    Safety input (PWR) 24 V DC (<= 30 V) - 1.5 kOhm
    discrete input logic
    Positive logic (source) (PWR) , 0...2 V (state 0), 17...30 V (state 1)
    Positive logic (source) (LI1...LI5) , 0...5 V (state 0), 11...30 V (state 1)
    Negative logic (sink) (LI1...LI5) , 16...30 V (state 0), 0...10 V (state 1)
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Overheating protection for drive
    Thermal protection for drive
    Short-circuit between motor phases for drive
    Overcurrent between output phases and earth for drive
    Overvoltages on the DC bus for drive
    Break on the control circuit for drive
    Against exceeding limit speed for drive
    Line supply undervoltage for drive
    Line supply overvoltage for drive
    Against input phase loss for drive
    Thermal protection for motor
    Motor phase break for motor
    Input phase breaks for drive
    Power removal for motor
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    frequency resolution
    0.1 Hz for display unit
    0.024/50 Hz for analog input
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 for Modbus on front face
    1 RJ45 for Modbus on terminal
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    9600 bps, 19200 bps for Modbus on front face
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    type of polarization
    No impedance for Modbus
    number of addresses
    1...247 addresses for Modbus
    1...127 addresses for CANopen
    method of access
    Slave for CANopen
    option card
    Controller inside programmable card
    Communication card for Profibus DP
    Basic I/O extension card
    Extended I/O extension card
    Encoder interface cards
    Communication card for Fipio
    Communication card for Modbus/Uni-Telway
    Communication card for Modbus Plus
    Communication card for Ethernet/IP
    Communication card for DeviceNet
    Communication card for Profibus DP V1
    Communication card for Interbus-S
    Communication card for CC-Link
    Communication card for Modbus TCP/IP
    options for enclosure configuration
    Safe standstill for power circuit
    PTC relay for power circuit
    Pt100 relay for power circuit
    Insulation monitoring for power circuit
    Design for IT networks for power circuit
    External 230 V supply terminals for power circuit
    Buffer voltage 24 V DC power supply for power circuit
    Enclosure lighting for power circuit
    Key switch (local/remote) for power circuit
    Motor heating for power circuit
    External motor fan for power circuit
    Voltmeter for power circuit
    Door handle for main switch for power circuit
    Line contactor for power circuit
    12-pulse supply for power circuit
    Ammeter for power circuit
    Enclosure heating for power circuit
    Motor choke for power circuit
    Cable entry via the top for power circuit
    Enclosure plinth for power circuit
    Relay output C/O for control circuit
    External 24 V DC supply terminals for power circuit
    Circuit breaker for power circuit
    Control terminals for control circuit
    Adaptor for 115 V logic inputs for control circuit
    Isolated amplifier for control circuit
    Line reactor for power circuit
    Door handle for circuit breaker for power circuit
    operating position
    Vertical +/- 10 degree
    colour of enclosure
    Light grey RAL 7035
    colour of base of enclosure
    Dark grey RAL 7022
    height
    2009 mm
    width
    1800 mm
    depth
    642 mm
    product weight
    950 kg
    Environment
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP23
    vibration resistance
    3M3 conforming to EN/IEC 60721-3-3
    1.5 mm peak to peak (f = 3...10 Hz) conforming to EN/IEC 60068-2-6
    0.6 gn (f = 10...200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    3M2 conforming to EN/IEC 60721-3-3
    4 gn for 11 ms conforming to EN/IEC 60068-2-27
    noise level
    77 dB conforming to 86/188/EEC
    environmental characteristic
    3C2 without condensation conforming to IEC 60721-3-3
    3K3 without condensation conforming to IEC 60721-3-3
    3S2 without condensation conforming to IEC 60721-3-3
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...40 °C without derating
    40...50 °C with current derating of 1.2 % per °C
    ambient air temperature for storage
    -25...70 °C
    volume of cooling air
    5500 m3/h
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    standards
    EN 55011 class A group 2
    EN 61800-3 environments 1 category C3
    EN 61800-3 environments 2 category C3
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    ATEX
    GOST
    marking
    CE
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Software - Released
    Date
    Size
    Add to My Documents
    SoMove V2.6.5 (FDT Standalone) (Version 2.6.5)
    Date 1/14/19
    Size 234.4 MB
    Date 1/14/19
    Size 107.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version 12.8)
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    Catalogue : variateurs de vitesse Altivar 71/71 Plus - Version française 2014/04 (format PDF web) (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    ATV71 Guide de programmation (Version 10)
    Date 9/21/17
    Size 2.4 MB
    ATV71 Guía de programación (Version 10)
    ATV61/71/ LIFT Safety integrated function manual (Version 04)
    ATV71 Programmieranleitung (Version 10)
    Date 5/19/17
    Size 4 MB
    ATV71 Quick Start annex: SCCR and branch circuit protection (Version 03)
    ATV71 Guida alla programmazione (Version 10)
    Certificate
    Date
    Size
    Add to My Documents
    ATV71 EU DECLARATION (Version 1.0)
    Date 1/24/19
    Size 2.3 MB
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.