Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Process ATV600
Schneider Electric ATV6B0M10T6 Image

ATV6B0M10T6

Schneider Electric ATV6B0M10T6 Image
ATV6B0M10T6

variable speed drive APM, ATV600, Low Harmonic drive, 600 V, 1000 hp

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV6B0
    variant
    Modular version
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Cabinet mount
    kit composition
    Mechanical mounting kits
    Power connection
    Set of fuses
    1 control unit
    4 front cover
    5 power module 200 kW
    EMC filter
    Integrated with <= 300 m conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP00 (for IP21 or IP54 cabinet integration) conforming to IEC 61800-5-1
    IP00 (for IP21 or IP54 cabinet integration) conforming to IEC 60529
    degree of protection
    UL type 1 conforming to UL 61800-5-1 (cabinet integration)
    UL type 12 conforming to UL 61800-5-1 (cabinet integration)
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    600 V - 10...15 %
    prospective line Isc
    50 kA
    asynchronous motor control profile
    Constant torque standard
    Optimized torque mode
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0...500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...4.9 kHz adjustable with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus TCP
    Ethernet
    Modbus serial
    option module
    Slot A: communication module Profibus DP V1
    Slot A: communication module Profinet
    Slot A: communication module DeviceNet
    Slot A: communication module Modbus TCP/EtherNet/IP
    Slot A: communication module CANopen daisy chain RJ45
    Slot A: communication module CANopen SUB-D 9
    Slot A: communication module CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    Complementary
    motor power hp
    1000 hp at 600 V normal duty
    800 hp at 600 V heavy duty
    line current
    785 A at 600 V (normal duty)
    628 A at 600 V (heavy duty)
    apparent power
    815 kVA at 600 V normal duty
    652 kVA at 600 V heavy duty
    continuous output current
    830 A at 2.5 kHz heavy duty
    1030 A at 2.5 kHz normal duty
    maximum transient current
    1245 A during 60 s (heavy duty)
    1133 A during 60 s (normal duty)
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s during normal duty)
    1.5 x In during 60 s during heavy duty)
    motor slip compensation
    Not available in permanent magnet motor law
    Adjustable
    Automatic whatever the load
    Can be suppressed
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16
    Line side: screw terminal
    Motor: M10 x 2 bars
    physical interface
    2-wire RS 485For Modbus serial
    transmission frame
    RTUFor Modbus serial
    transmission rate
    10/100 Mbit/sFor Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/sFor Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parityFor Modbus serial
    type of polarization
    No impedanceFor Modbus serial
    number of addresses
    For Modbus serial
    method of access
    Slave Modbus TCP
    Environment
    THDI
    <<= 5 % full load conforming to IEEE 519
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2...13 Hz) conforming to IEC 60068-2-6
    0.5 gn (f= 13...200 Hz) conforming to IEC 60068-2-6
    shock resistance
    4 gnFor 11 ms conforming to IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    40...50 °C (with derating factor)
    -5...40 °C (without)
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    < 2000 m with current derating above 1000m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    UL 61800-5-1
    product certifications
    REACH
    CUL
    TÜV
    UL
    marking
    CE
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Finnish
    • Hungarian
    • Chinese
    • Norwegian
    • Dutch
    • Turkish
    • Korean
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Altivar Process ATV600 Catálogo (Novembro 2018) (Version 2018)
    Catalogue : variateurs de vitesse Altivar Process ATV600 - Version française 2019/03 (PDF) (Version 8.0)
    Catalog: Altivar Process ATV600 variable speed drives - English version 2019/03 (pdf) (Version 8.0)
    User guide
    Date
    Size
    Add to My Documents
    2) ATV630-650 Manual de Instalação (Version 09)
    1) ATV630-650 ile Başlangıç (Version 03)
    ATV600 Embedded Safety function manual (Version 08)
    2) ATV630-650 Kurulum Kılavuzu (Version 09)
    ATV600 - Communication parameters addresses V2.5 (Version 2.5)
    3) ATV600 Programming manual (V2.5) (Version 08)
    2) ATV630/650 Manuale di installazione (Version 09)
    2) ATV630/650 guide d'installation (Version 09)
    2) ATV630/650 Installationsanleitung (Version 09)
    2) ATV630/650 Manual de instalación (Version 09)
    Instruction sheet
    Date
    Size
    Add to My Documents
    APM Instruction Sheet : Power Fan VX5VAM001 (Version 03)
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    DTM files
    Date
    Size
    Add to My Documents
    Altivar Process ATV6xx DTM Language: Français V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Italian V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Chinese V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Spanish V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: German V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Library (Version 2.5.1)
    EDS files
    Date
    Size
    Add to My Documents
    ATV600 CANopen EDS V2.5 (Version 2.5)
    Date 5/16/19
    Size 27.3 KB
    ATV600 CANopen EDS (Version 2.4)
    Date 2/1/19
    Size 27.2 KB
    GSD files
    Date
    Size
    Add to My Documents
    PROFINET GSDML file: VW3A3627 (V1.8 IE01) (Version 1.8)
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal V0.90 (Version 0.90)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /