Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Altivar Process Modular single drive - ATV600 - 440 V - 400 kW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV6A0
    variant
    Modular version
    product destination
    Synchronous motors
    Asynchronous motors
    mounting mode
    Cabinet mount
    kit composition
    Mechanical mounting kits
    Power connection
    Set of fuses
    1 control unit
    3 power module 160 kW
    2 front cover
    EMC filter
    Integrated with <= 300 m conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP00 (for IP21 or IP54 cabinet integration) conforming to IEC 61800-5-1
    IP00 (for IP21 or IP54 cabinet integration) conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    440 V - 15...10 %
    prospective line Isc
    50 kA
    asynchronous motor control profile
    Constant torque standard
    Optimized torque mode
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    speed drive output frequency
    0.1...500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...8 kHz adjustable
    2.5...8 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus TCP
    Modbus serial
    Ethernet
    option module
    Slot A: communication module Profibus DP V1
    Slot A: communication module Profinet
    Slot A: communication module DeviceNet
    Slot A: communication module Modbus TCP/EtherNet/IP
    Slot A: communication module CANopen daisy chain RJ45
    Slot A: communication module CANopen SUB-D 9
    Slot A: communication module CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s during normal duty)
    1.5 x In during 60 s during heavy duty)
    motor slip compensation
    Adjustable
    Not available in permanent magnet motor law
    Automatic whatever the load
    Can be suppressed
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16
    Line side: screw terminal
    Motor: M10 x 2 bars
    connector type
    RJ45 (on the remote graphic terminal)For Ethernet/Modbus TCP
    RJ45 (on the remote graphic terminal)For Modbus serial
    physical interface
    2-wire RS 485For Modbus serial
    transmission frame
    RTUFor Modbus serial
    transmission rate
    10/100 Mbit/sFor Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/sFor Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parityFor Modbus serial
    type of polarization
    No impedanceFor Modbus serial
    number of addresses
    For Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19...30 V) <= 1.25 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 % <= 10 mA overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21...27 V) <= 200 mA overload and short-circuit protection
    local signalling
    Local diagnostic: 3 LEDs
    Embedded communication status: 3 LEDs (dual colour)
    Communication module status: 4 LEDs (dual colour)
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC 30 kOhm 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA 250 Ohm 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable 24 V DC (<= 30 V) 3.5 kOhm
    DI5, DI6 programmable as pulse input: 0...30 kHz 24 V DC (<= 30 V)
    STOA, STOB safe torque off 24 V DC (<= 30 V) > 2.2 kOhm
    input compatibility
    DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI6) < 5 V (state 0) > 11 V (state 1)
    Negative logic (sink) (DI1...DI6) > 16 V (state 0) < 10 V (state 1)
    Positive logic (source) (DI5, DI6) < 0.6 V (state 0) > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB) < 5 V (state 0) > 11 V (state 1)
    analogue output type
    Software-configurable voltage AO1, AO2: 0...10 V DC impedance 470 Ohm 10 bits
    Software-configurable current AO1, AO2: 0...20 mA 10 bits
    analogue output number
    2
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI4) - discrete input
    5 ms +/- 1 ms (DI5, DI6) - discrete input
    5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms (AO1) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum valueFor analog input
    AO1, AO2: +/- 0.2 %For analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    maximum switching current
    Relay output R1, R2, R3 on resistive load 1: 3 A at 250 V AC
    Relay output R1, R2, R3 on resistive load 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load 0.4 and L/R = 7 ms: 2 A at 30 V DC
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    isolation
    Between power and control terminals
    number of power modules
    3
    Environment
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    noise level
    71 dB conforming to 86/188/EEC
    power dissipation in W
    Forced convection: 8780 W 2.5 kHz
    THDI
    <<= 48 % full load conforming to IEC 61000-3-12
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2...13 Hz) conforming to IEC 60068-2-6
    0.5 gn (f= 13...200 Hz) conforming to IEC 60068-2-6
    shock resistance
    7 gnFor 11 ms conforming to IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10...40 °C (without derating)
    40...50 °C (with derating factor)
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    1000...4800 m with current derating 1 % per 100 m
    <= 1000 m without derating
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    REACH
    TÜV
    marking
    CE
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Korean
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    • Bulgarian
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal V0.90 (Version 0.90)
    DTM files
    Date
    Size
    Add to My Documents
    Altivar Process ATV6xx DTM Library (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Français V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Language: Spanish V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Language: Chinese V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Language: Italian V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Language: German V2.4.3 (Version 2.4.3)
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar Process ATV600 variable speed drives - English version 2018/11 (pdf) (Version 7.0)
    Atltivar Process ATV600 Catálogo (Version 1.0)
    Catalogue : variateurs de vitesse Altivar Process ATV600 - Version française 2018/11 (PDF) (Version 7.0)
    User guide
    Date
    Size
    Add to My Documents
    ATV600 & ATV900 ATEX manual (Version 03)
    Date 6/26/18
    Size 1.5 MB
    ATV600 - Communication parameters addresses V2.5 (Version 2.5)
    ATV600 POWERLINK Manual - VW3A3619 (Version 01)
    3) ATV600 guide de programmation (Version 05)
    3) ATV600 Manual de programación (Version 05)
    3) ATV600 Programlama Kılavuzu (Version 02)
    ATV600 Embedded Safety function manual (Version 07)
    3) ATV600 Programming manual (V2.4) (Version 07)
    3) ATV600 Manuale di programmazione (Version 05)
    3) ATV600 御程系列 编程手册 (Version 05)
    3) ATV600 Programmieranleitung (Version 05)
    Date 10/30/18
    Size 9.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    ATV6XX-9XX-340-APM_TUV_CERTIFICATE (Version 1.0)
    ATV6XX-BACNET-CERTIFICATE (Version 1.0)
    Date 2/14/19
    Size 695.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    APM Instruction Sheet : Power Fan VX5VAM001 (Version 02)
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    Application solutions
    Date
    Size
    Add to My Documents
    Application Note: ATV600 Multi-Masters with Optimized Level Control (Version 1.0)
    Application Note: ATV600 Multi-Masters Booster Control with Pressure Feedback & Service Continuity, (Version 1.0)
    Application Note: ATV600 Multi-Drives Standard Level Control (Version 1.0)
    EDS files
    Date
    Size
    Add to My Documents
    ATV600 CANopen EDS V2.5 (Version 2.5)
    ATV600 CANopen EDS (Version 2.4)
    Date 3/15/19
    Size 27.2 KB
    ATV600 CANopen EDS file V2.2 (Version 2.2)
    Date 11/18/18
    Size 26.4 KB
    ATV600 CANopen EDS file V2.3 (Version 2.3)
    Date 11/18/18
    Size 26.9 KB
    ATV600 BACnet MS/TP : EPICS file for VW3A3725 (Version 1.0)
    Ethernet EDS = VW3A3720, VW3A3721 IE15 (Version 1.13)
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Date 3/18/19
    Size 106.6 KB
    ATV600_CANopen_EDS (Version 2.1)
    Date 1/31/19
    Size 26.4 KB
    ATV600_CANopen_EDS (Version 1.9)
    Date 1/31/19
    Size 26.4 KB
    GSD files
    Date
    Size
    Add to My Documents
    PROFINET GSDML file: VW3A3627 (V1.8 IE01) (Version 1.8)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.