Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV6A0C25Q4 Image

View all Altivar Process ATV600

Altivar Process ATV600 - ATV6A0C25Q4

Drives for integration

Schneider Electric ATV6A0C25Q4 Image
View all Altivar Process ATV600
Altivar Process ATV600 - ATV6A0C25Q4
Drives for integration

Altivar Process Modular single drive - ATV600 - 400 V - 250 kW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV6A0
    variant
    Modular version
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Cabinet mount
    kit composition
    Mechanical mounting kits
    Power connection
    Set of fuses
    1 control unit
    2 power module 160 kW
    1 front cover
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3 with 300 m
    IP degree of protection
    IP00 conforming to IEC 61800-5-1 for IP21 or IP54 cabinet integration
    IP00 conforming to IEC 60529 for IP21 or IP54 cabinet integration
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    400 V - 15...10 %
    motor power kW
    250 kW at 400 V (normal duty)
    200 kW at 400 V (heavy duty)
    line current
    432 A at 400 V (normal duty)
    353 A at 400 V (heavy duty)
    prospective line Isc
    50 kA
    apparent power
    299 kVA at 400 V (normal duty)
    245 kVA at 400 V (heavy duty)
    continuous output current
    477 A at 2.5 kHz (normal duty)
    370 A at 2.5 kHz (heavy duty)
    maximum transient current
    555 A during 60 s (heavy duty)
    525 A during 60 s (normal duty)
    asynchronous motor control profile
    Constant torque standard
    Variable torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    speed drive output frequency
    0.1...500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...8 kHz adjustable
    2.5...8 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Ethernet
    Modbus serial
    Modbus TCP
    option module
    Slot A : communication module for Profibus DP V1
    Slot A : communication module for Profinet
    Slot A : communication module for DeviceNet
    Slot A : communication module for Modbus TCP/EtherNet/IP
    Slot A : communication module for CANopen daisy chain RJ45
    Slot A : communication module for CANopen SUB-D 9
    Slot A : communication module for CANopen screw terminals
    Slot A/slot B : digital and analog I/O extension module
    Slot A/slot B : output relay extension module
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In[Sapce]during 60 s (normal duty)
    1.5 x In[Sapce]during 60 s (heavy duty)
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Can be suppressed
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Safe torque off motor
    Motor phase break motor
    Safe torque off drive
    Overheating drive
    Short-circuit protection drive
    Motor phase break drive
    Overspeed drive
    Break on the control circuit drive
    Overvoltages on the DC bus drive
    Overload of output voltage drive
    Line supply overvoltage drive
    Line supply phase loss drive
    Line supply undervoltage drive
    Overcurrent between output phases and earth drive
    Thermal protection motor
    Thermal protection drive
    frequency resolution
    0.012/50 Hz analog input
    0.1 Hz display unit
    electrical connection
    Removable screw terminals 0.5...1.5 mm² AWG 20...AWG 16 control
    Screw terminal line side
    M10 x 2 bars motor
    connector type
    RJ45 for Ethernet/Modbus TCP on the remote graphic terminal
    RJ45 for Modbus serial on the remote graphic terminal
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation for Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1...247 for Modbus serial
    method of access
    Slave for Modbus TCP
    supply
    External supply for digital inputs : 24 V DC 19...30 V <= 1.25 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) : 10.5 V DC +/- 5 % <= 10 mA overload and short-circuit protection
    Internal supply for digital inputs and STO : 24 V DC 21...27 V <= 200 mA overload and short-circuit protection
    local signalling
    3 LEDs for local diagnostic
    3 LEDs dual colour for embedded communication status
    4 LEDs dual colour for communication module status
    analogue input number
    3
    analogue input type
    Software-configurable voltage AI1, AI2, AI3 0...10 V DC 30 kOhm 12 bits
    Software-configurable current AI1, AI2, AI3 0...20 mA/4...20 mA 250 Ohm 12 bits
    discrete input number
    8
    discrete input type
    Programmable DI1...DI6 24 V DC <= 30 V 3.5 kOhm
    Programmable as pulse input DI5, DI6 0...30 kHz 24 V DC <= 30 V
    Safe torque off STOA, STOB 24 V DC <= 30 V > 2.2 kOhm
    input compatibility
    Discrete input DI1...DI6 : level 1 PLC conforming to EN/IEC 61131-2
    Discrete input DI5, DI6 : level 1 PLC conforming to IEC 65A-68
    Discrete input STOA, STOB : level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    DI1...DI6, positive logic (source) : < 5 V (state 0) > 11 V
    DI1...DI6, negative logic (sink) : > 16 V (state 0) < 10 V
    DI5, DI6, positive logic (source) : < 0.6 V (state 0) > 2.5 V
    STOA, STOB, positive logic (source) : < 5 V (state 0) > 11 V
    analogue output number
    2
    analogue output type
    Software-configurable current AO1, AO2 : 0...20 mA, resolution 10 bits
    Software-configurable voltage AO1, AO2 : 0...10 V DC impedance 470 Ohm, resolution 10 bits
    sampling duration
    Discrete input DI1...DI4 : 2 ms (+/- 0.5 ms)
    Discrete input DI5, DI6 : 5 ms (+/- 1 ms)
    Analog input AI1, AI2, AI3 : 5 ms (+/- 0.1 ms)
    Analog output AO1 : 10 ms (+/- 1 ms)
    accuracy
    Analog input AI1, AI2, AI3 : +/- 0.6 % for a temperature variation 60 °C
    Analog output AO1, AO2 : +/- 1 % for a temperature variation 60 °C
    relay output number
    3
    linearity error
    Analog input AI1, AI2, AI3 : +/- 0.15 % of maximum value
    Analog output AO1, AO2 : +/- 0.2 %
    relay output type
    Configurable relay logic R1 : fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2 : sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3 : sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output R1, R2, R3 : 5 ms (+/- 0.5 ms)
    maximum switching current
    3 A 250 V AC resistive 1 R1, R2, R3 relay output
    3 A 30 V DC resistive 1 R1, R2, R3 relay output
    2 A 250 V AC inductive 0.4 7 ms R1, R2, R3 relay output
    2 A 30 V DC inductive 0.4 7 ms R1, R2, R3 relay output
    minimum switching current
    Relay output R1, R2, R3 : 5 mA at 24 V DC
    isolation
    Between power and control terminals
    number of power modules
    2
    Environment
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    noise level
    70 dB 86/188/EEC
    power dissipation in W
    5440 W forced convection 2.5 kHz
    THDI
    <= 48 % full load conforming to IEC 61000-3-12
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak 2...13 Hz IEC 60068-2-6
    0.5 gn 13...200 Hz IEC 60068-2-6
    shock resistance
    7 gn 11 ms IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    40...50 °C with derating factor
    -10...40 °C without derating
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    1000...4800 m with current derating 1 % per 100 m
    <= 1000 m without derating
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    product certifications
    TÜV
    REACH
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    marking
    CE
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal (U0.83)
    DTM files
    Date
    Size
    Add to My Documents
    Date 1/11/19
    Size 90.8 MB
    Date 1/11/19
    Size 90.8 MB
    Date 1/11/19
    Size 91.5 MB
    Date 1/11/19
    Size 91.5 MB
    Date 1/11/19
    Size 90.5 MB
    Altivar Process ATV6xx DTM Library V2.3.0
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 11/18/18
    Size 10.1 MB
    Date 6/26/18
    Size 1.9 MB
    Date 11/19/18
    Size 9.6 MB
    Date 10/30/18
    Size 9.6 MB
    Date 10/30/18
    Size 7.8 MB
    Date 10/30/18
    Size 8.6 MB
    Date 10/30/18
    Size 9.4 MB
    Date 6/26/18
    Size 1.5 MB
    Date 11/18/18
    Size 291.8 KB
    Date 10/30/18
    Size 1.1 MB
    Date 1/16/19
    Size 8.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/6/18
    Size 11.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/19/18
    Size 12 MB
    Application solutions
    Date
    Size
    Add to My Documents
    EDS files
    Date
    Size
    Add to My Documents
    Date 11/18/18
    Size 26.9 KB
    Date 11/18/18
    Size 26.4 KB
    Date 1/11/19
    Size 106.2 KB
    Date 1/11/19
    Size 5.3 KB
    Date 1/11/19
    Size 26.4 KB
    Date 1/11/19
    Size 26.4 KB
    Date 1/11/19
    Size 2.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.