Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV68FC33N4 Image

Range: Altivar 68

Legacy Products for Field Services

ATV68FC33N4

Schneider Electric ATV68FC33N4 Image
Range: Altivar 68

Legacy Products for Field Services

ATV68FC33N4

adjustable speed drive ATV-68F with heat sink - 250 kW - without EMC filter

Show more characteristics >
Add to My Products Remove from My Products

ATV68FC33N4 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2005
  • Main
    range of product
    Altivar 68
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    400...500 V (- 10...10 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    network frequency limits
    47.5...63 Hz
    network number of phases
    3 phases
    motor power kW
    250 kW at 400...500 V
    motor power hp
    350 hp
    60 hp
    line current
    444 A at 400 V
    403 A at 440 V
    388 A at 460 V
    357 A at 500 V
    continuous output current
    475 A at 400 V
    431 A at 440 V
    414 A at 460 V
    380 A at 500 V
    speed drive output frequency
    0...300 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2.5...8 kHz with current derating
    local signalling
    1 graphic display terminal
    output voltage
    <= power supply voltage
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    1300 mm
    width
    705 mm
    depth
    425 mm
    option card
    Communication card for CANopen
    Communication card for Ethernet
    Communication card for Uni-Telway
    Communication card for AS-Interface
    Communication card for Profibus DP
    Communication card for Fipio
    Communication card for Modbus Plus
    Communication card for DeviceNet
    Communication card for Interbus-S
    Environment
    IP degree of protection
    IP00
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    > 1000...2000 m (derate : 1 % per 100 m)
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.