Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Process ATV600
Schneider Electric ATV680C71Q4X1 Image

ATV680C71Q4X1

Green premium brand logo
Schneider Electric ATV680C71Q4X1 Image
ATV680C71Q4X1
Green premium brand logo

Low Harmonic Drive System ATV680 - 710/560kW - 400 V - IP23

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV680
    product destination
    Asynchronous motors
    Synchronous motors
    assembly style
    In floor-standing enclosure low harmonic version
    IP degree of protection
    IP23 conforming to IEC 61800-5-1
    supply frequency
    50/60 Hz +/- 5 %
    network number of phases
    3 phases
    motor power kW
    710 kW for normal duty
    560 kW for heavy duty
    line current
    1094 A at 400 V (normal duty)
    868 A at 400 V (heavy duty)
    Complementary
    provided equipment
    Enclosure Spacial SF
    Graphical operating panel in the enclosure door
    Main switch
    Semiconductor fuses
    Clean power filter with EMC filter
    Active infeed converter module
    Frequency inverter
    Terminal block main supply
    Terminal block motor
    cable entry
    Bottom
    colour of enclosure
    Light grey (RAL 7035)
    type of cooling
    Forced convection
    [Us] rated supply voltage
    380...415 V - 10...6 %
    overvoltage category
    III
    asynchronous motor control profile
    Variable torque standard
    Constant torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s (normal duty)
    1.5 x In during 60 s (heavy duty)
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...8 kHz adjustable with derating factor
    speed drive output frequency
    0.1…500 Hz
    speed accuracy
    V/f mode: slip frequency
    VC without feedback: 0.3 x slip frequency
    continuous output current
    1260 A at 2.5 kHz for normal duty
    1020 A at 2.5 kHz for heavy duty
    maximum transient current
    1386 A during 60 s per 10 min (normal duty)
    1530 A during 60 s per 10 min (heavy duty)
    apparent power
    758 kVA at 400 V (normal duty)
    601 kVA at 400 V (heavy duty)
    maximum THDI
    <5 % full load conforming to IEC 61000-3-12
    short-circuit protection
    Upstream: 1600 A gG fuse (normal duty)
    Upstream: 1250 A gG fuse (heavy duty)
    Internal: 400 A 5 aR fuse
    energy efficiency ratio
    0.965
    power dissipation in W
    28230 W, total (normal duty)
    21850 W, total (heavy duty)
    3230 W, control part (normal duty)
    2450 W, control part (heavy duty)
    volume of cooling air
    5800 m3/h for power
    700 m3/h for control
    prospective line Isc
    50 kA for 100 ms
    electrical connection
    Removable screw terminals, clamping capacity: 0.5...1.5 mm² for control
    M12 bar for main supply
    M12 bar for motor
    motor recommanded cable cross section
    5 x (3 x 185 mm²) (normal duty)
    6 x (3 x 150 mm²) (normal duty)
    4 x (3 x 185 mm²) (heavy duty)
    5 x (3 x 150 mm²) (heavy duty)
    width
    2600 mm
    height
    2150 mm
    depth
    664 mm
    net weight
    1950 kg
    number of preset speeds
    16 preset speeds
    communication port protocol
    Ethernet/IP
    Modbus TCP
    Modbus serial
    option card
    Slot A: communication module, Profibus DP V1
    Slot A: communication module, Profinet
    Slot A: communication module, DeviceNet
    Slot A: communication module, Modbus TCP/EtherNet/IP
    Slot A: communication module, CANopen daisy chain RJ45
    Slot A: communication module, CANopen SUB-D 9
    Slot A: communication module, CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    safety function
    STO (safe torque off), level SIL 3 for <= 100 ms
    motor slip compensation
    Can be suppressed
    Not available in permanent magnet motor law
    Automatic whatever the load
    Adjustable
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Motor: thermal protection
    Motor: safe torque off
    Motor: motor phase break
    Drive: thermal protection
    Drive: safe torque off
    Drive: overheating
    Drive: overcurrent (between output phases and earth)
    Drive: overload (output)
    Drive: short-circuit protection
    Drive: motor phase break
    Drive: overvoltage (DC bus)
    Drive: line supply overvoltage
    Drive: line supply undervoltage
    Drive: line supply phase loss
    Drive: overspeed
    Drive: break on the control circuit
    Drive: short-circuit protection with semi-conductor fuse (main supply)
    Drive: fan monitoring
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    connector type
    RJ45 (on the control block) for Modbus serial
    RJ45 (on the control block) for Ethernet IP/Modbus TCP
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2200 kOhm
    input compatibility
    DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI6), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI5, DI6), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AQ1, AQ2: 0...20 mA, resolution 10 bits
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI4) - discrete input
    5 ms +/- 1 ms (DI5, DI6) - discrete input
    5 ms +/- 1 ms (AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms (AQ1, AQ2) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AQ1, AQ2: +/- 0.2 % for analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    maximum switching current
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    isolation
    Between power and control terminals
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    operating position
    Vertical +/- 10 degree
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    Environment
    noise level
    78 dB conforming to 86/188/EEC - physical agents (noise) directive
    EMC filter
    Integrated conforming to EN/IEC 61800-3, category C4, unshielded cable with 250 m
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    vibration resistance
    1.5 mm peak to peak (f= 3…10 Hz) conforming to IEC 60068-2-6
    0.6 gn (f= 10…200 Hz) conforming to IEC 60068-2-6
    3M3 conforming to IEC 60721-3-3
    shock resistance
    4 gn for 11 ms conforming to IEC 60068-2-27
    3M2 conforming to IEC 60721-3-3
    ambient air temperature for operation
    -10…0 °C without (with option enclosure heating)
    0…40 °C without
    40…50 °C with derating factor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    < 1000 m without
    1000...2000 m with current derating 1 % per 100 m
    2000...3800 m with current derating 1 % per 100 m for TT earthing system
    2000...3800 m with current derating 1 % per 100 m for TN earthing system
    2000...3800 m with current derating 1 % per 100 m for IT earthing system
    3800...4800 m with current derating 1 % per 100 m for TT earthing system
    3800...4800 m with current derating 1 % per 100 m for TN earthing system
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    Humidity resistant class 3K3 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 60204-1
    EN/IEC 61800-2
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    product certifications
    ATEX
    C-Tick
    EAC
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    • Dutch
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue : variateurs de vitesse Altivar Process ATV600 - Version française 2019/03 (PDF) (Version 8.0)
    Altivar Process ATV600 Catálogo (Novembro 2018) (Version 2018)
    Catalog: Altivar Process ATV600 variable speed drives - English version 2019/03 (pdf) (Version 8.0)
    User guide
    Date
    Size
    Add to My Documents
    3) ATV600 Manual de Programação (Version 03)
    2) ATV630-650 Manual de Instalação (Version 09)
    Altivar Process Drive Systems Installatie handleiding (Version 02)
    3) ATV600 Manual de Programação (Version 03)
    1) ATV630-650 ile Başlangıç (Version 03)
    3) ATV600 Programmieranleitung (Version 05)
    3) ATV600 编程手册 (Version 05)
    Date 5/31/18
    Size 8.6 MB
    2) ATV630/650 Installationsanleitung (Version 09)
    2) ATV630/650 guide d'installation (Version 09)
    2) ATV630/650 Manual de instalación (Version 09)
    2) ATV630/650 Manuale di installazione (Version 09)
    2) ATV630-650 Kurulum Kılavuzu (Version 09)
    Руководство по замене ПЧ ATV61-71 на ПЧ ATV600-900 (Version 01)
    3) ATV600 guide de programmation (Version 05)
    3) ATV600 Programlama Kılavuzu (Version 02)
    3) ATV600 Manual de programación (Version 05)
    3) ATV600 Manuale di programmazione (Version 05)
    Altivar Process Drive Systems Manual de Instalación (Version 01)
    Altivar Process Drive Systems Manuale di installazione (Version 01)
    ATV600 POWERLINK Manual - VW3A3619 (Version 01)
    ATV600 Embedded Safety function manual (Version 08)
    ATV600 DeviceNet Manual : VW3A3609 (Version 01)
    ATV600 & ATV900 ATEX manual (Version 03)
    Date 4/28/17
    Size 1.5 MB
    ATV600 Embedded Ethernet Manual (Version 03)
    Date 10/31/17
    Size 1.3 MB
    ATV600 BACnet MS/TP Manual - VW3A3725 (Version 01)
    ATV600 CANopen manual (Version 02)
    Date 4/27/17
    Size 5.2 MB
    ATV600 EthernetIP/Modbus TCP Manual: VW3A3720, VW3A3721 (Version 03)
    ATV600 - Communication parameters addresses V2.5 (Version 2.5)
    3) ATV600 Programming manual (V2.5) (Version 08)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ATV680C71Q4X1: Low Harmonic Drive System ATV680 - 710/560kW - 400 V - IP23 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 1/17/17
    Size 1.7 MB
    ATV680 EU DECLARATION (Version 1.0)
    Date 5/10/16
    Size 941.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - Extension module of Output relays: VW3A3204 (Version 02)
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    Application solutions
    Date
    Size
    Add to My Documents
    Application Note: ATV600 Multi-Masters with Optimized Level Control (Version 1.0)
    Application Note: ATV600 Multi-Masters Booster Control with Pressure Feedback & Service Continuity, (Version 1.0)
    Application Note: ATV600 Multi-Drives with Booster Control Optimized (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    ALTIVAR PROCESS - Low Harmonic Drive Systems - Ranges: 90 to 800kW - 400V- 3PH - IP23, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ALTIVAR PROCESS - Low Harmonic Drive Systems - Ranges: 90 to 800kW - 400V- 3PH - IP23, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    ATV680 Handbook (PT) (Version 1.0)
    Date 10/23/17
    Size 4.9 MB
  • Software and Firmware

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Korean
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    • Bulgarian
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal V0.92 (Version 0.92)
    DTM files
    Date
    Size
    Add to My Documents
    Altivar Process ATV6xx DTM Language: German V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Chinese V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Italian V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Français V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Spanish V2.5.1 (Version 2.5.1)
    Altivar Process ATV6xx DTM Library (Version 2.5.1)
    EDS files
    Date
    Size
    Add to My Documents
    ATV600 CANopen EDS V2.5 (Version 2.5)
    Date 5/16/19
    Size 27.3 KB
    Ethernet_EDS_VW3A3720-21_IE13 (Version 1.8)
    ATV600_CANopen_EDS (Version 1.6)
    Date 12/2/16
    Size 26.2 KB
    ATV600 CANopen EDS file V2.3 (Version 2.3)
    Date 11/6/18
    Size 26.9 KB
    ATV600_CANopen_EDS (Version 1.9)
    Date 2/2/18
    Size 26.4 KB
    ATV600_CANopen_EDS (Version 2.1)
    Date 4/26/18
    Size 26.4 KB
    ATV600 BACnet MS/TP : EPICS file for VW3A3725 (Version 1.0)
    ATV600 CANopen EDS (Version 2.4)
    Date 2/1/19
    Size 27.2 KB
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Date 12/6/18
    Size 106.6 KB
    Ethernet EDS = VW3A3720, VW3A3721 IE15 (Version 1.13)
    GSD files
    Date
    Size
    Add to My Documents
    PROFINET GSDML file: VW3A3627 (V1.8 IE01) (Version 1.8)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /