Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV66D33N4E Image

Range: Altivar 66

Legacy Products for Field Services

ATV66D33N4E

Schneider Electric ATV66D33N4E Image
Range: Altivar 66

Legacy Products for Field Services

ATV66D33N4E

adjustable speed drive ATV66 33KVA 400/460V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 66
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...460 V (- 10...10 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    network frequency
    47.5...63 Hz
    network number of phases
    3 phases
    motor power kW
    22 kW at 380...460 V
    motor power hp
    30 hp
    line current
    51 A at 380 V
    41 A at 460 V
    apparent power
    33 kVA at 400 V
    continuous output current
    48 A at 400 V
    output frequency
    0...0.3 kHz
    nominal switching frequency
    2.5 kHz
    switching frequency
    0.5...4 kHz
    8...16 kHz with current derating
    local signalling
    1 graphic display terminal
    output voltage
    400 V
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    600 mm
    width
    240 mm
    depth
    280 mm
    option card
    Communication card for CANopen
    Communication card for Ethernet
    Communication card for Uni-Telway
    Communication card for AS-Interface
    Communication card for Profibus DP
    Communication card for Fipio
    Communication card for Modbus Plus
    Communication card for DeviceNet
    Communication card for Interbus-S
    Environment
    IP degree of protection
    IP00
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    > 1000...2000 m (derate : 1 % per 100 m)
    <= 1000 m
  • Documents and Downloads

    Language
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 10/2/11
    Size 963.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.