Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV66C10N4 Image

View all Altivar 66

Altivar 66 - ATV66C10N4

Legacy Products for Field Services

Schneider Electric ATV66C10N4 Image
View all Altivar 66
Altivar 66 - ATV66C10N4
Legacy Products for Field Services

adjustable speed drive ATV-66C with heat sink - 75 kW - without EMC filter

Show more characteristics >
Add to My Products Remove from My Products

ATV66C10N4 is replaced by:
Product
Qty
ATV71HD75N4
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2005
  • Main
    range of product
    Altivar 66
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...460 V (- 10...10 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    network frequency
    47.5...63 Hz
    network number of phases
    3 phases
    motor power kW
    75 kW at 380...460 V
    motor power hp
    100 hp
    line current
    133 A at 380 V
    116 A at 460 V
    apparent power
    100 kVA at 400 V
    continuous output current
    124 A at 460 V
    142 A at 380 V
    output frequency
    0...0.3 kHz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...4.9 kHz
    4...8 kHz with current derating
    local signalling
    1 graphic display terminal
    output voltage
    400 V
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    980 mm
    width
    585 mm
    depth
    392 mm
    option card
    Communication card for CANopen
    Communication card for Ethernet
    Communication card for Uni-Telway
    Communication card for AS-Interface
    Communication card for Profibus DP
    Communication card for Fipio
    Communication card for Modbus Plus
    Communication card for DeviceNet
    Communication card for Interbus-S
    Environment
    IP degree of protection
    IP00
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    > 1000...2000 m (derate : 1 % per 100 m)
    <= 1000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.