Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

variable speed drive ATV630 - 3kW - 380...480V - IP21/UL type 1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV630
    variant
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Wall mount
    EMC filter
    Integrated EN/IEC 61800-3 category C3 <= 150 m
    Integrated EN/IEC 61800-3 category C2 <= 50 m
    IP degree of protection
    IP21 conforming to IEC 61800-5-1
    IP21 conforming to IEC 60529
    degree of protection
    UL type 1 UL 508C
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    3 kW normal duty
    2.2 kW heavy duty
    motor power hp
    3 hp heavy duty
    line current
    5.8 A 380 V normal duty
    5.1 A 480 V normal duty
    4.5 A 380 V heavy duty
    4 A 480 V heavy duty
    prospective line Isc
    50 kA
    apparent power
    4.2 kVA 480 V normal duty
    3.3 kVA 480 V heavy duty
    continuous output current
    7.2 A 4 kHz normal duty
    5.6 A 4 kHz heavy duty
    maximum transient current
    8.4 A 60 s heavy duty
    7.9 A 60 s normal duty
    asynchronous motor control profile
    Constant torque standard
    Variable torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0.1...599 Hz
    output frequency
    0.0001...0.5 kHz
    nominal switching frequency
    4 kHz
    switching frequency
    2...12 kHz adjustable
    4...12 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Ethernet
    Modbus serial
    Modbus TCP
    option card
    Communication module Profibus DP V1 slot A
    Communication module Profinet slot A
    Communication module DeviceNet slot A
    Communication module Modbus TCP/EtherNet/IP slot A
    Communication module CANopen daisy chain RJ45 slot A
    Communication module CANopen SUB-D 9 slot A
    Communication module CANopen screw terminals slot A
    Digital and analog I/O extension module slot A/slot B
    Output relay extension module slot A/slot B
    Communication module Ethernet IP/Modbus TCP/MD-Link slot A
    Communication module BACnet MS/TP
    Communication module Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In 60 s normal duty
    1.5 x In 60 s heavy duty
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Can be suppressed
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Safe torque off motor
    Motor phase break motor
    Safe torque off drive
    Overheating drive
    Short-circuit protection drive
    Motor phase break drive
    Overspeed drive
    Break on the control circuit drive
    Overvoltages on the DC bus drive
    Overload of output voltage drive
    Line supply overvoltage drive
    Line supply phase loss drive
    Line supply undervoltage drive
    Overcurrent between output phases and earth drive
    Thermal protection motor
    Thermal protection drive
    frequency resolution
    Display unit
    Analog input
    electrical connection
    Removable screw terminals 0.5...1.5 mm² AWG 20...AWG 16 control
    Screw terminal 2.5...6 mm² AWG 14...AWG 10 motor
    Screw terminal 2.5...6 mm² AWG 14...AWG 10 line side
    connector type
    RJ45 Ethernet/Modbus TCP on the remote graphic terminal
    RJ45 Modbus serial on the remote graphic terminal
    physical interface
    2-wire RS 485 Modbus serial
    transmission frame
    RTU Modbus serial
    transmission rate
    10/100 Mbit/s Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity Modbus serial
    type of polarization
    No impedance Modbus serial
    number of addresses
    1...247 Modbus serial
    method of access
    Slave Modbus TCP
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 % <= 10 mA overload and short-circuit protection
    External supply for digital inputs 24 V DC 19...30 V <= 1.25 mA overload and short-circuit protection
    Internal supply for digital inputs and STO 24 V DC 21...27 V <= 200 mA overload and short-circuit protection
    local signalling
    3 LEDs local diagnostic
    3 LEDs dual colour embedded communication status
    4 LEDs dual colour communication module status
    1 LED red presence of voltage
    width
    144 mm
    height
    350 mm
    depth
    203 mm
    product weight
    4.6 kg
    analogue input number
    3
    analogue input type
    Software-configurable voltage AI1, AI2, AI3 0...10 V DC 30 kOhm 12 bits
    Software-configurable current AI1, AI2, AI3 0...20 mA/4...20 mA 250 Ohm 12 bits
    discrete input number
    8
    discrete input type
    Programmable DI1...DI6 24 V DC 3.5 kOhm
    Programmable as pulse input DI5, DI6 0...30 kHz 24 V DC
    Safe torque off STOA, STOB 24 V DC > 2.2 kOhm
    input compatibility
    Level 1 PLC EN/IEC 61131-2 DI1...DI6 discrete input
    Level 1 PLC IEC 65A-68 DI5, DI6 discrete input
    Level 1 PLC EN/IEC 61131-2 STOA, STOB discrete input
    discrete input logic
    Positive logic (source) DI1...DI6 < 5 V > 11 V
    Negative logic (sink) DI1...DI6 > 16 V < 10 V
    Positive logic (source) DI5, DI6 < 0.6 V > 2.5 V
    Positive logic (source) STOA, STOB < 5 V > 11 V
    analogue output number
    2
    analogue output type
    Software-configurable voltage AO1, AO2 0...10 V DC 470 Ohm 10 bits
    Software-configurable current AO1, AO2 0...20 mA 10 bits
    sampling duration
    2 ms +/- 0.5 ms DI1...DI4 discrete input
    5 ms +/- 1 ms DI5, DI6 discrete input
    5 ms +/- 0.1 ms AI1, AI2, AI3 analog input
    10 ms +/- 1 ms AO1 analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    +/- 0.15 % of maximum value analog input AI1, AI2, AI3
    +/- 0.2 % analog output AO1, AO2
    relay output number
    3
    relay output type
    Configurable relay logic R1 fault relay NO/NC 100000 cycles
    Configurable relay logic R2 sequence relay NO 100000 cycles
    Configurable relay logic R3 sequence relay NO 100000 cycles
    refresh time
    5 ms +/- 0.5 ms R1, R2, R3 relay output
    minimum switching current
    5 mA 24 V DC R1, R2, R3 relay output
    maximum switching current
    3 A 250 V AC resistive 1 R1, R2, R3 relay output
    3 A 30 V DC resistive 1 R1, R2, R3 relay output
    2 A 250 V AC inductive 0.4 7 ms R1, R2, R3 relay output
    2 A 30 V DC inductive 0.4 7 ms R1, R2, R3 relay output
    isolation
    Between power and control terminals
    specific application
    Utility
    IP degree of protection
    IP21
    Variable speed drive application selection
    Building - HVAC compressor centrifugal
    Food and beverage processing other application
    Mining mineral and metal fan
    Mining mineral and metal pump
    Oil and gas fan
    Water and waste water other application
    Building - HVAC screw compressor
    Food and beverage processing pump
    Food and beverage processing fan
    Food and beverage processing atomization
    Oil and gas electro submersible pump (ESP)
    Oil and gas water injection pump
    Oil and gas jet fuel pump
    Oil and gas compressor for refinery
    Water and waste water centrifuge pump
    Water and waste water positive displacement pump
    Water and waste water electro submersible pump (ESP)
    Water and waste water screw pump
    Water and waste water lobe compressor
    Water and waste water screw compressor
    Water and waste water compressor centrifugal
    Water and waste water fan
    Water and waste water conveyor
    Water and waste water mixer
    Motor power range AC-3
    2.2...3 kW 380...440 V 3 phases
    2.2...3 kW 480...500 V 3 phases
    motor starter type
    Variable speed drive
    Environment
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    noise level
    54.5 dB 86/188/EEC
    power dissipation in W
    31 W natural convection 380 V 4 kHz
    78 W forced convection 380 V 4 kHz
    volume of cooling air
    38 m3/h
    operating position
    Vertical +/- 10 degree
    THDI
    <= 48 % full load IEC 61000-3-12
    electromagnetic compatibility
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    pollution degree
    2 EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak 2...13 Hz IEC 60068-2-6
    1 gn 13...200 Hz IEC 60068-2-6
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    relative humidity
    5...95 % without condensation IEC 60068-2-3
    ambient air temperature for operation
    -15...50 °C without derating
    50...60 °C with derating factor
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    1000...4800 m with current derating 1 % per 100 m
    <= 1000 m without derating
    environmental characteristic
    Chemical pollution resistance class 3C3 EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    EN/IEC 61800-3 environment 1 category C2
    EN/IEC 61800-3 environment 2 category C3
    UL 508C
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    ATEX INERIS
    ATEX zone 2/22
    CSA
    TÜV
    UL
    REACH
    DNV-GL
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Korean
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    • Bulgarian
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal V0.90 (Version 0.90)
    DTM files
    Date
    Size
    Add to My Documents
    Altivar Process ATV6xx DTM Language: Chinese V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Language: Spanish V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Library (Version 2.5.1)
    Altivar Process ATV6xx DTM Language: Français V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Language: German V2.4.3 (Version 2.4.3)
    Altivar Process ATV6xx DTM Language: Italian V2.4.3 (Version 2.4.3)
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar Process ATV600 variable speed drives - English version 2018/11 (pdf) (Version 7.0)
    Atltivar Process ATV600 Catálogo (Version 1.0)
    Altivar Process ATV600 Каталог (Version 1.0)
    Catalogue : variateurs de vitesse Altivar Process ATV600 - Version française 2018/11 (PDF) (Version 7.0)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    User guide
    Date
    Size
    Add to My Documents
    ATV600 EthernetIP/Modbus TCP Manual: VW3A3720, VW3A3721 (Version 03)
    1) ATV630/ATV650 Getting started Annex: SCCR (Version 10)
    ATV600 CANopen manual (Version 02)
    Date 7/20/17
    Size 5.2 MB
    ATV600 - Communication parameters addresses V2.5 (Version 2.5)
    1) Conceptos básicos de ATV630-650 (Version 03)
    1) Altivar ATV630/ATV650 Getting Started User Guide (Version 03)
    3) ATV600 Manual de Programação (Version 03)
    1) ATV630-650 ile Başlangıç (Version 01)
    Altivar Process 600 PROFINET Manual (VW3A3627) (Version 01)
    3) ATV600 Manual de Programação (Version 03)
    ATV600 & ATV900 ATEX manual (Version 03)
    Date 6/26/18
    Size 1.5 MB
    1) Erste Schritte mit ATV630-650 (Version 03)
    Date 1/19/18
    Size 770.2 KB
    ATV600 Embedded Ethernet Manual (Version 03)
    3) ATV600 Manual de programación (Version 05)
    2) ATV630/650 御程系列 安装手册 (Version 07)
    2) ATV630/650 Manual de instalación (Version 07)
    ATV600 POWERLINK Manual - VW3A3619 (Version 01)
    3) ATV600 Programlama Kılavuzu (Version 02)
    3) ATV600 guide de programmation (Version 05)
    2) ATV630/650 guide d'installation (Version 07)
    1) ATV630-650 Guide de démarrage rapide (Version 03)
    1) Guida rapida al ATV630-650 (Version 03)
    Date 1/19/18
    Size 364.3 KB
    ATV600 BACnet MS/TP Manual - VW3A3725 (Version 01)
    2) ATV630-650 Manual de Instalação (Version 04)
    2_Altivar Process Руководство по установке (Version 01)
    1_Altivar_Process_Руководство по быстрому запуску (Version 01)
    3_Altivar Process Руководство по программированию (Version 01)
    ATV600 DeviceNet Manual : VW3A3609 (Version 01)
    1) 快速入门 - ATV630-650 (Version 03)
    Date 1/19/18
    Size 459.2 KB
    Altivar Process Modbus Serial link manual (Embedded) (Version 01)
    3) ATV600 Programmieranleitung (Version 05)
    Date 10/30/18
    Size 9.4 MB
    3) ATV600 御程系列 编程手册 (Version 05)
    2) ATV630-650 Installation manual (Version 09)
    ATV600 PROFIBUS DP Manual - VW3A3607 (Version 01)
    3) ATV600 Programming manual (V2.4) (Version 07)
    ATV600 Embedded Safety function manual (Version 07)
    2) ATV630/650 Installationsanleitung (Version 07)
    2) ATV630/650 Manuale di installazione (Version 07)
    3) ATV600 Manuale di programmazione (Version 05)
    CAD
    Date
    Size
    Add to My Documents
    CAD for ATV630U30N4: variable speed drive ATV630 - 3kW - 380...480V - IP21/UL type 1 (Version 1.0)
    CAD files for ATV630U30N4: Variable speed drive ATV630 - 380...440 V - floor standing (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATVX30-X50_SEMIF47_CERTIFICATE (Version 1.0)
    Date 5/23/18
    Size 154.2 KB
    Date 5/23/18
    Size 10.4 MB
    Altivar Process SE Declaration on Short Circuit to PE on motor output (Version 1.0)
    ATV630-930 CSA CERTIFICATE (Version 1.0)
    Date 2/5/19
    Size 77.6 KB
    ATV6XX-9XX-340-APM_TUV_CERTIFICATE (Version 1.0)
    ATV630-650 EU DECLARATION (Version 1.0)
    Date 11/12/18
    Size 40.1 KB
    ATV6XX-BACNET-CERTIFICATE (Version 1.0)
    Date 2/14/19
    Size 695.9 KB
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
    ATV630 930 340 UL CERTIFICATE (Version 1.0)
    Date 5/31/18
    Size 382 KB
    ATV630 RCM CERTIFICATE (Version 1.0)
    Date 6/19/18
    Size 974.1 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - Extension module Digital and Analog I/O: VW3A3203 (Version 01)
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    Instruction Sheet - Extension module of Output relays: VW3A3204 (Version 02)
    Instruction sheet - Altivar Flush mounting Kit NSYPTDS1 NSYPTDS2 NSYPTDS3 (Version 01)
    IS - Wall-mounting enclosure fixing lug (Version 0)
    ATV IS EMC_plate : VW3A47801 to 05 (Version 00)
    Application solutions
    Date
    Size
    Add to My Documents
    Application Note: ATV600 Multi-Drives with Booster Control Optimized (Version 1.0)
    Application Note: ATV600 Multi-Masters with Optimized Level Control (Version 1.0)
    Application Note: ATV600 Multi-Drives Standard Level Control (Version 1.0)
    Application Note: ATV600 Multi-Masters Booster Control with Pressure Feedback & Service Continuity, (Version 1.0)
    EDS files
    Date
    Size
    Add to My Documents
    ATV600 CANopen EDS file V2.2 (Version 2.2)
    Date 11/18/18
    Size 26.4 KB
    ATV600 CANopen EDS file V2.3 (Version 2.3)
    Date 11/18/18
    Size 26.9 KB
    ATV600 CANopen EDS (Version 2.4)
    Date 3/15/19
    Size 27.2 KB
    ATV600 CANopen EDS V2.5 (Version 2.5)
    DeviceNet_EDS_VW3A3609 (Version 1.8)
    Date 1/31/19
    Size 53.7 KB
    ATV600_CANopen_EDS (Version 1.5)
    Date 1/31/19
    Size 25.9 KB
    ATV600_CANopen_EDS (Version 1.3)
    Date 1/31/19
    Size 23.2 KB
    ATV600 BACnet MS/TP : EPICS file for VW3A3725 (Version 1.0)
    Ethernet EDS = VW3A3720, VW3A3721 IE15 (Version 1.13)
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Date 3/18/19
    Size 106.6 KB
    ATV600_CANopen_EDS (Version 1.6)
    Date 1/31/19
    Size 26.2 KB
    ATV600_CANopen_EDS (Version 2.1)
    Date 1/31/19
    Size 26.4 KB
    ATV600_CANopen_EDS (Version 1.9)
    Date 1/31/19
    Size 26.4 KB
    Ethernet_EDS_VW3A3720-21_IE13 (Version 1.8)
    End of Life Information
    Date
    Size
    Add to My Documents
    ALTIVAR PROCESS - Ranges: 0.75 to 4 kW - 3PH - 200/240V - IP21, 0.75 to 5.5 kW - 3PH - 400/480V - IP21, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    GSD files
    Date
    Size
    Add to My Documents
    PROFINET GSDML file: VW3A3627 (V1.8 IE01) (Version 1.8)
    PROFIBUS DP GSD file: VW3A3607 V1.12 (Version 1.12)
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Altivar ATV630-650 variable speed drive (Version 1.0)
    RMRS Marine Certificate ATV630-650 Altivar variable speed drives (Version 1.0)
    ABS Marine Certificate ATV630-650 Altivar Process variable speed drives (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Drives with IP21 Top Cover

    Right and Front Views

    Drives Without IP21 Top Cover

    Left and Rear Views


  • Mounting and Clearance

    Clearances


    X1

    X2

    X3

    ≥ 100 mm (3.94 in.)

    ≥ 100 mm (3.94 in.)

    ≥ 10 mm (0.39 in.)


    Mounting Types
    Mounting Type A: Individual IP21


    a ≥
    100 mm (3.94 in.)

    Mounting Type B: Side by Side IP20


    Mounting Type C: Individual IP20


    a ≥
    0


  • Connections and Schema

    Three-Phase Power Supply with Upstream Breaking via Line Contactor

    Connection diagrams conforming to standards EN 954-1 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1


    (1)
    Line choke if used
    (2)
    Use relay R1 set to operating state Fault to switch Off the product once an error is detected.
    A1 :
    Drive
    KM1 :
    Line Contactor
    Q2, Q3 :
    Circuit breakers
    S1, S2 :
    Pushbuttons
    T1 :
    Transformer for control part


    Three-Phase Power Supply with Downstream Breaking via Contactor

    Connection diagrams conforming to standards EN 954-1 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1


    (1)
    Line choke if used
    (2)
    Use relay R1 set to operating state Fault to switch Off the product once an error is detected.
    A1 :
    Drive
    KM1 :
    Contactor


    Control Block Wiring Diagram


    (1)
    Safe Torque Off
    (2)
    Analog Output
    (3)
    Digital Input
    (4)
    Reference potentiometer
    (5)
    Analog Input
    R1A, R1B, R1C :
    Fault relay
    R2A, R2C :
    Sequence relay
    R3A, R3C :
    Sequence relay

    Sensor Connection

    It is possible to connect either 1 or 3 sensors on terminals AI2 or AI3.



    Sink / Source Switch Configuration

    The switch is used to adapt the operation of the logic inputs to the technology of the programmable controller outputs.

    • Set the switch to Source (factory setting) if using PLC outputs with PNP transistors.

    • Set the switch to Ext if using PLC outputs with NPN transistors.

    Switch Set to SRC (Source) Position Using the Output Power Supply for the Digital Inputs


    Switch Set to SRC (Source) Position and Use of an External Power Supply for the DIs


    Switch Set to SK (Sink) Position Using the Output Power Supply for the Digital Inputs


    Switch Set to EXT Position Using an External Power Supply for the DIs



  • Performance Curves

    Derating Curves


    40 °C (104 °F) - Mounting type A, B and C
    50 °C (122 °F) - Mounting type A, B and C
    60 °C (140 °F) - Mounting type B and C
    In :
    Nominal Drive Current
    SF :
    Switching Frequency