Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric ATV61HU22M3T1BN Image

View all Altivar 61

ATV61HU22M3T1BN

Schneider Electric ATV61HU22M3T1BN Image
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    asynchronous motor control profile
    Variable torque standard
    device short name
    ATV61
    range of product
    Altivar 61
    Complementary
    [In] rated current
    11 A
    8 A 1 phase
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    BACnet
    CANopen
    Modbus
    input voltage
    208/240 V AC
    keypad type
    LCD keypad
    motor power hp
    2 hp 1 phase
    3 hp
    motor power kW
    1.5 kW 1 phase
    2.2 kW
    network number of phases
    3 phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
  • Documents and Downloads

    Language
    • English
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
    ATV61 EU DECLARATION (Version 1.0)
    Date 4/27/18
    Size 2.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.