Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ATV58 240V 7,5KW/HEATSK 200/240V 10HP

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV58HD12M2 may be replaced by any of the following products:
Product
Qty
ATV71HU75M3
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 24 February 2006
1
ATV930U75M3
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2007
1
  • Main
    range of product
    Altivar 58
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    200...240 V (- 10...10 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    network frequency limits
    47.5...63 Hz
    network number of phases
    3 phases
    motor power kW
    7.5 kW
    motor power hp
    10 hp
    line current
    44.4 A at 200 V
    38.2 A at 240 V
    prospective line Isc
    22 kA
    continuous output current
    31 A
    speed drive output frequency
    0.1...500 Hz
    switching frequency
    4 kHz
    local signalling
    1 graphic display terminal
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    325 mm
    width
    230 mm
    depth
    210 mm
    option card
    Communication card for CANopen
    Communication card for Ethernet
    Communication card for Uni-Telway
    Communication card for AS-Interface
    Communication card for Profibus DP
    Communication card for Fipio
    Communication card for Modbus Plus
    Communication card for DeviceNet
    Communication card for Interbus-S
    Environment
    IP degree of protection
    IP41 on upper part
    IP21
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    > 1000 m with current derating 3 % per 1000 m
    <= 1000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /