Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 5
Schneider Electric ATV452VC11 Image
Discontinued

ATV452VC11

Schneider Electric ATV452VC11 Image
Discontinued
ATV452VC11

ALTIVAR 45-2 110KW-380/415V 3 phases - IP20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV452VC11 is replaced by:
Product
Qty
ATV71HD90N4
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2005
1
  • Main
    range of product
    Altivar 5
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...415 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    3 phases
    motor power kW
    110 kW
    motor power hp
    150 hp
    line current
    348 A
    continuous output current
    232 A
    speed drive output frequency
    1…80 Hz
    display type
    7 segments
    output voltage
    <= power supply voltage
    physical interface
    Serial link
    height
    1188 mm
    width
    595 mm
    depth
    350 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000 m with current derating 3 % per 1000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /