Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 5
Schneider Electric ATV452U55M Image
Discontinued

ATV452U55M

Schneider Electric ATV452U55M Image
Discontinued
ATV452U55M

ATV45-2 5.5 kW 7.5HP 200/240V 3 phases - IP20

Show more characteristics
ATV452U55MATV452U55M  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 5
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    200...240 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    3 phases
    motor power kW
    5.5 kW
    motor power hp
    7.5 hp
    line current
    33 A
    continuous output current
    22 A
    speed drive output frequency
    1…132 Hz
    display type
    7 segments
    output voltage
    <= power supply voltage
    physical interface
    Serial link
    height
    405 mm
    width
    234 mm
    depth
    268 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000 m with current derating 3 % per 1000 m
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Variable speed controllers for asynchronous motors. (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /