Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 5
Schneider Electric ATV452D11M Image
Discontinued

ATV452D11M

Schneider Electric ATV452D11M Image
Discontinued
ATV452D11M

ATV45-2 11 kW 15 HP 200/240V 3 phases - IP20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV452D11M is replaced by:
Product
Qty
ATV31HD11M3X
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 April 2004
1
  • Main
    range of product
    Altivar 5
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    200...240 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    3 phases
    motor power kW
    11 kW
    motor power hp
    15 hp
    line current
    63 A
    continuous output current
    42 A
    speed drive output frequency
    1…132 Hz
    display type
    7 segments
    output voltage
    <= power supply voltage
    physical interface
    Serial link
    height
    555 mm
    width
    234 mm
    depth
    268 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m
    > 1000 m with current derating 3 % per 1000 m
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Variable speed controllers for asynchronous motors. (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /