Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ATV38 500V 220 kW enclosed - variable torque

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV38HC25N4X is replaced by:
Product
Qty
ATV61HC22N4
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 September 2005
1
  • Main
    range of product
    Altivar 38
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...500 V (- 10...10 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    network frequency limits
    47.5...63 Hz
    network number of phases
    3 phases
    motor power kW
    220 kW
    motor power hp
    350 hp
    line current
    396 A at 380 V
    383 A at 460 V
    prospective line Isc
    50 kA
    continuous output current
    427 A at 400 V
    speed drive output frequency
    0.1...500 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    0.5...4 Hz
    8...16 kHz
    local signalling
    1 graphic display terminal
    communication port protocol
    Modbus
    physical interface
    RS485 multidrop serial link
    transmission rate
    9.6...19.2 kbauds
    height
    440 mm
    width
    1190 mm
    depth
    377 mm
    option card
    Communication card for CANopen
    Communication card for Ethernet
    Communication card for Uni-Telway
    Communication card for AS-Interface
    Communication card for Profibus DP
    Communication card for Fipio
    Communication card for Modbus Plus
    Communication card for DeviceNet
    Communication card for Interbus-S
    Environment
    IP degree of protection
    IP41 on upper part
    IP21
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    > 1000 m
    <= 1000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.