Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric ATV32H075M2437 Image

View all Altivar 32

ATV32H075M2437

Schneider Electric ATV32H075M2437 Image
View all Altivar 32
ATV32H075M2437

variable speed drive ATV32 - 0.75kW 200V - 1P - Bluetooth built-in - w heat sink

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 32
    product or component type
    Variable speed drive
    product destination
    Asynchronous motors
    Synchronous motors
    product specific application
    Complex machines
    function available
    Configure over bluetooth
    assembly style
    With heat sink
    component name
    ATV32
    EMC filter
    Class C2 EMC filter integrated
    network number of phases
    1 phase
    [Us] rated supply voltage
    200...240 V - 15...10 %
    supply voltage limits
    170...264 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    motor power kW
    0.75 kW 200...240 V
    motor power hp
    1 hp 200...240 V
    Complementary
    line current
    10.1 A 200 V 1 phase 0.75 kW 1 hp
    8.5 A 240 V 1 phase 0.75 kW 1 hp
    apparent power
    2 kVA 240 V 1 phase 0.75 kW 1 hp
    prospective line Isc
    <= 1 kA 1 phase
    nominal output current
    4.8 A 4 kHz 240 V 0.75 kW 1 hp
    maximum transient current
    7.2 A 60 s 0.75 kW 1 hp
    output frequency
    0.0005...0.599 kHz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    speed range
    1...100 asynchronous motor in open-loop mode
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    170...200 %
    braking torque
    <= 170 % with braking resistor
    asynchronous motor control profile
    Flux vector control without sensor, standard
    Voltage/frequency ratio, 5 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor - Energy Saving, NoLoad law
    Voltage/frequency ratio, 2 points
    synchronous motor control profile
    Vector control without sensor
    regulation loop
    Adjustable PID regulator
    motor slip compensation
    Not available in voltage/frequency ratio (2 or 5 points)
    Adjustable 0...300 %
    Automatic whatever the load
    local signalling
    1 LED blue bluetooth
    1 LED green CANopen run
    1 LED red CANopen error
    1 LED red drive fault
    1 LED red drive voltage
    output voltage
    <= power supply voltage
    noise level
    43 dB 86/188/EEC
    insulation
    Electrical between power and control
    electrical connection
    Screw terminal 0.5...1.5 mm² AWG 18...AWG 14 control
    Removable screw terminals 1.5...2.5 mm² AWG 14...AWG 12 motor/braking resistor
    Screw terminal 1.5...4 mm² AWG 14...AWG 10 power supply
    tightening torque
    0.5 N.m 4.4 lb/ft control
    0.7 N.m 7.1 lb/ft motor/braking resistor
    0.6 N.m 5.3 lb/ft power supply
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 % <= 10 mA overload and short-circuit protection
    analogue input number
    3
    analogue input type
    Voltage AI1 0...10 V DC 30000 Ohm 10 bits
    Bipolar differential voltage AI2 +/- 10 V DC 30000 Ohm 10 bits
    Current AI3 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration) 250 Ohm 10 bits
    sampling duration
    2 ms AI1, AI2, AI3 analog
    2 ms AO1 analog
    response time
    8 ms +/- 0.7 ms LI1...LI6 logic
    2 ms R1A, R1B, R1C relay
    2 ms R2A, R2C relay
    accuracy
    +/- 0.2 % AI1, AI2, AI3 for a temperature of -10...60 °C
    +/- 0.5 % AI1, AI2, AI3 for a temperature of 25 °C
    +/- 1 % AO1 for a temperature of 25 °C
    +/- 2 % AO1 for a temperature of -10...60 °C
    linearity error
    +/- 0.2...0.5 % of maximum value AI1, AI2, AI3
    +/- 0.3 % AO1
    analogue output number
    1
    analogue output type
    Software-configurable current AO1 0...20 mA 800 Ohm 10 bits
    Software-configurable voltage AO1 0...10 V 470 Ohm 10 bits
    discrete output number
    3
    discrete output type
    Configurable relay logic R1A, R1B, R1C NO/NC 100000 cycles
    Configurable relay logic R2A, R2B NO 100000 cycles
    Logic LO
    minimum switching current
    5 mA 24 V DC configurable relay logic
    maximum switching current
    3 A 250 V AC resistive (cos phi = 1 R1
    4 A 30 V DC resistive (cos phi = 1 R1
    2 A 250 V AC inductive (cos phi = 0.4 R1, R2
    2 A 30 V DC inductive (cos phi = 0.4 R1, R2
    5 A 250 V AC resistive (cos phi = 1 R2
    5 A 30 V DC resistive (cos phi = 1 R2
    discrete input number
    7
    discrete input type
    Programmable (sink/source) LI1...LI4 24...30 V DC level 1 PLC
    Programmable as pulse input 20 kpps LI5 24...30 V DC level 1 PLC
    Switch-configurable PTC probe LI6 24...30 V DC
    Safe torque off STO 24...30 V DC 1500 Ohm
    discrete input logic
    Negative logic (sink) LI1...LI6 > 19 V < 13 V
    Positive logic (source) LI1...LI6 < 5 V > 11 V
    acceleration and deceleration ramps
    CUS
    S
    Linear
    Ramp switching
    Deceleration ramp adaptation
    U
    Deceleration ramp automatic stop DC injection
    braking to standstill
    By DC injection
    protection type
    Input phase breaks drive
    Overcurrent between output phases and earth drive
    Overheating protection drive
    Short-circuit between motor phases drive
    Thermal protection drive
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 Modbus/CANopen on front face
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    type of polarization
    No impedance Modbus
    number of addresses
    1...247 Modbus
    1...127 CANopen
    method of access
    Slave CANopen
    electromagnetic compatibility
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    Voltage dips and interruptions immunity test IEC 61000-4-11
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    width
    45 mm
    height
    325 mm
    depth
    245 mm
    product weight
    2.4 kg
    option card
    Communication card CANopen daisy chain
    Communication card CANopen open style
    Communication card DeviceNet
    Communication card Ethernet/IP
    Communication card Profibus DP V1
    Environment
    standards
    EN/IEC 61800-3
    EN 61800-3 environments 1 category C2
    EN/IEC 61800-5-1
    EN 55011 class A group 1
    EN 61800-3 environments 2 category C2
    product certifications
    CSA
    NOM 117
    GOST
    UL
    C-Tick
    marking
    CE
    pollution degree
    2 EN/IEC 61800-5-1
    IP degree of protection
    IP20 EN/IEC 61800-5-1
    vibration resistance
    1 gn 13...200 Hz EN/IEC 60068-2-6
    1.5 mm peak to peak 3...13 Hz EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation IEC 60068-2-3
    5...95 % without dripping water IEC 60068-2-3
    ambient air temperature for operation
    -10...50 °C without derating
    50...60 °C with derating factor
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    1000...2000 m with current derating 1 % per 100 m
    operating position
    Vertical +/- 10 degree
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    BMP Motor síncrono, Manual del motor (Version 1.3)
    BMP moteur synchrone : manuel (Version 1.3)
    Date 1/31/17
    Size 1.1 MB
    BMP Motore sincrono, Manuale del motore (Version 1.3)
    BMP 同步电机 电机手册 (Version 1.3)
    Date 1/31/17
    Size 1.1 MB
    BMP Synchronmotor Motorhandbuch (Version 1.3)
    BMP Synchronous Motor manual (Version 1.3)
    2) ATV32 Manual de instalação e de programação (Version 1.0)
    ATV32 communication parameters addresses (Version 2.5)
    ATV32: Manual de funciones de seguridad integradas (Version 07)
    ATV32: Manuel des fonctions de sécurité intégrées (Version 07)
    ATV32: 安全集成功能手册 (Version 07)
    ATV32: Manuale sulle funzioni di sicurezza integrate (Version 07)
    ATV32: Handbuch zu integrierten Sicherheitsfunktionen (Version 07)
    ATV32: safety integrated functions manual (Version 07)
    Certificate
    Date
    Size
    Add to My Documents
    ATV32 320B EU DECLARATION (Version 1.0)
    Date 2/2/16
    Size 803 KB
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 1/17/17
    Size 1.7 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - ATV320/32 Fan Kit (Version 02)
    EDS files
    Date
    Size
    Add to My Documents
    EtherCAT ESI file : VW3A3601 (Version 1.12)
    Date 5/18/18
    Size 143.3 KB
    ATV32_CANopen_EDS (Version 2.7)
    Date 6/23/17
    Size 25.2 KB
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Date 12/6/18
    Size 106.6 KB
    DeviceNet_EDS_VW3A3609 (Version 1.8)
    Date 8/30/16
    Size 53.7 KB
    ATV32_CANopen_EDS (Version 2.5)
    Date 6/18/15
    Size 25.2 KB
    EtherCAT_ESI_VW3A3601 (Version 109)
    Date 8/30/16
    Size 70.5 KB
    Ethernet_EDS_VW3A3616 (Version 1.17)
    Date 12/6/18
    Size 51.7 KB
    EtherCAT_ESI_VW3A3601 (Version 1.11)
    Date 8/30/16
    Size 155.4 KB
    GSD files
    Date
    Size
    Add to My Documents
    PROFIBUS DP GSD file: VW3A3607 V1.14 (Version 1.14)
    PROFINET GSDML file: VW3A3627 (V1.8 IE01) (Version 1.8)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /