Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Machine ATV320
Schneider Electric ATV320U40S6C Image

ATV320U40S6C

Green premium brand logo
Schneider Electric ATV320U40S6C Image
ATV320U40S6C
Green premium brand logo

variable speed drive, ATV320, 4 kW, 525...600 V, 3 phases, compact

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Machine ATV320
    product or component type
    Variable speed drive
    product specific application
    Complex machines
    device short name
    ATV320
    product destination
    Synchronous motors
    Asynchronous motors
    format of the control block
    Compact
    EMC filter
    Without EMC filter
    IP degree of protection
    IP20 conforming to IEC 61800-5-1
    IP20 conforming to IEC 60529
    degree of protection
    UL type 1 (with conformity kit)
    type of cooling
    Fan
    network number of phases
    3 phases
    [Us] rated supply voltage
    525...600 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    motor power kW
    4.0 kW for heavy duty
    motor power hp
    5.0 hp for heavy duty
    line current
    6.0 A at 525 V (heavy duty)
    5.5 A at 600 V (heavy duty)
    prospective line Isc
    5 kA
    apparent power
    5.7 kVA at 600 V (heavy duty)
    continuous output current
    6.1 A at 4 kHz for heavy duty
    maximum transient current
    9.2 A during 60 s (heavy duty)
    power range
    4...5.5 kW at 525…600 V, 3 phases (based on load duty)
    asynchronous motor control profile
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor - Energy Saving
    Voltage/frequency ratio, 2 points
    synchronous motor control profile
    Vector control without sensor
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    SLS (safe limited speed)
    SS1 (safe stop 1)
    SMS (safe maximum speed)
    GDL (guard door locking)
    communication port protocol
    Modbus serial
    CANopen
    optional communication modules
    Communication module, CANopen daisy chain RJ45
    Communication module, CANopen SUB-D 9
    Communication module, CANopen open style terminal block
    Communication module, EtherCAT RJ45
    Communication module, DeviceNet
    Communication module, Ethernet/IP
    Communication module, Profibus DP V1
    Communication module, Profinet
    Communication module, Ethernet Powerlink
    Complementary
    variant
    Standard version
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.5 x In during 60 s (heavy duty)
    speed range
    1…100 for asynchronous motor in open-loop mode
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    170…200 % of nominal motor torque
    braking torque
    <= 170 % during 60 s with braking resistor
    regulation loop
    Adjustable PID regulator
    motor slip compensation
    Automatic whatever the load
    Adjustable 0...300 %
    Not available in voltage/frequency ratio (2 or 5 points)
    acceleration and deceleration ramps
    Linear
    U
    S
    CUS
    Ramp switching
    Acceleration/deceleration ramp adaptation
    Acceleration/deceleration automatic stop with DC injection
    braking to standstill
    By DC injection
    protection type
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Screw terminal, clamping capacity: 0.5...1.5 mm², AWG 20...AWG 16 (control)
    Screw terminal, clamping capacity: 2.5...6 mm², AWG 14...AWG 10 (motor/braking resistor)
    Screw terminal, clamping capacity: 2.5...6 mm², AWG 14...AWG 10 (power supply)
    connector type
    1 RJ45 (on terminal) for Modbus/CANopen
    physical interface
    2-wire RS 485 for Modbus serial/CANopen
    transmission frame
    RTU for Modbus serial
    transmission rate
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…127 for CANopen
    1…247 for Modbus serial
    method of access
    Slave CANopen
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    local signalling
    1 LED (green)CANopen run:
    1 LED (red)CANopen error:
    1 LED (red)drive fault:
    width
    140.0 mm
    height
    184.0 mm
    depth
    158.0 mm
    net weight
    2.5 kg
    analogue input number
    3
    analogue input type
    AI1 voltage: 0...10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30000 Ohm, resolution 10 bits
    AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits
    discrete input number
    7
    discrete input type
    Programmable (sink/source) (DI1...DI4)24...30 V DC, with level 1 PLC
    Programmable as pulse input 20 kpps (DI5)24...30 V DC, with level 1 PLC
    Switch-configurable PTC probe (DI6)24...30 V DC
    Safe torque off (STO)24...30 V DC - 1500 Ohm
    discrete input logic
    Negative logic (sink) (DI1...DI6), > 19 V (state 0), < 13 V (state 1)
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    1
    analogue output type
    AQ1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 10 bits
    AQ1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 10 bits
    sampling duration
    2 ms (AI1, AI2, AI3) - analog input
    2 ms (AQ1) - analog output
    accuracy
    +/- 0.2 % AI1, AI2, AI3 for a temperature of -10...60 °C analog input
    +/- 0.5 % AI1, AI2, AI3 for a temperature of 25 °C analog input
    +/- 1 % AQ1 for a temperature of 25 °C analog output
    +/- 2 % AQ1 for a temperature of -10...60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.2...0.5 % of maximum value for analog input
    AQ1: +/- 0.3 % for analog output
    discrete output number
    3
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    Logic: (LO)
    refresh time
    Logic input (DI1...DI6): 8 ms (+/- 0.7 ms)
    Relay output (R1A, R1B, R1C): 2 ms
    Relay output (R2A, R2C): 2 ms
    minimum switching current
    Relay output R1, R2: 5 mA at 24 V DC
    maximum switching current
    Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1 on resistive load, cos phi = 1: 4 A at 30 V DC
    Relay output R1, R2 on inductive load, cos phi = 0.4: 2 A at 250 V AC
    Relay output R1, R2 on inductive load, cos phi = 0.4: 2 A at 30 V DC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 30 V DC
    specific application
    Machinery
    Variable speed drive application selection
    Hoisting Self erecting
    Material handling Carousel
    Material handling Conveyor
    Material handling Lifting platfrom
    Material handling Palletizers - medium performance
    Material handling Transfer table
    Material handling Turn table
    Material working (wood, ceramic, stone, pvc, metal) Cutting - medium accuracy
    Material working (wood, ceramic, stone, pvc, metal) Drilling
    Material working (wood, ceramic, stone, pvc, metal) Saw
    Packaging Bagging
    Packaging Feed conveyor low performance
    Packaging Filling bottles - intermittent operation
    Packaging Linear labeling
    Packaging Other application
    Packaging Stretching wrapping
    Packaging Tray take
    Textile Knitting
    Textile Printing machines
    Textile Spinning
    Washing machines Car
    Washing machines Other application
    Hoisting Standard crane - travelling or trolley
    Motor power range
    4…5.5 kW at 525…600 V 3 phases
    motor starter type
    Variable speed drive
    Environment
    isolation
    Between power and control terminals
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    52 dB conforming to 86/188/EEC
    power dissipation in W
    Fan: 72.0 W at 525 V, switching frequency 4 kHz
    volume of cooling air
    37.7 m3/h
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    3 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 2…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C without
    50…60 °C with derating factor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...2000 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    CE
    ATEX
    NOM
    EAC
    RCM
    KC
    marking
    CE
    ATEX
    UL
    CSA
    EAC
    RCM
    KC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Variateur Altivar Machine ATV320 - Catalogue Septembre 2017 (Version 7.0)
    ATV320 Catálogo (Version 2.0)
    Date 9/1/18
    Size 4.4 MB
    Altivar Machine ATV320 variable speed drives - Catalog (Version 7.0)
    User guide
    Date
    Size
    Add to My Documents
    2) ATV320 Installation manual (Version 05)
    2) ATV320 Kurulum Kılavuzu (Version 04)
    Date 8/31/18
    Size 13 MB
    Arranque ATV320 (Version 01)
    Date 12/22/17
    Size 815.5 KB
    ATV320 Manual de Instalação (Version 03)
    Date 11/30/17
    Size 3.2 MB
    3) ATV320 Programmieranleitung (Version 03)
    3) ATV320 Manual de programación (Version 03)
    ATV320 Modbus TCP-EtherNet IP Manual : VW3A3616 (Version 02)
    2) ATV320 guide d'installation (Version 04)
    Date 10/1/18
    Size 23.9 MB
    1) Guida rapida al ATV320 (Version 02)
    Date 5/31/18
    Size 1.2 MB
    1) ATV320 guide de démarrage rapide (Version 02)
    3) ATV320 Guide de Programmation (Version 03)
    2) ATV320 Manuale di installazione (Version 04)
    ATV320 CANopen manual - VW3A3608, VW3A618, VW3A628 (Version 02)
    ATV320 EtherCAT Manual: VW3A3601 (Version 02)
    ATV320 DeviceNet Manual : VW3A3609 (Version 01)
    ATV320 PROFINET Manual - VW3A3627 (Version 01)
    2) ATV320 Manual de instalación (Version 04)
    快速入门指南 ATV320 (Version 02)
    Date 5/31/18
    Size 1.3 MB
    ATV 机器 ATV320 用于异步和同步电机的变频器 安装手册 (Version 04)
    1) ATV320 Getting Started Annex (SCCR) (Version 07)
    Altivar Regenerative Unit - User Manual : ATVRU75N4, ATVRD15N4 (Version 01)
    BMP Synchronmotor Motorhandbuch (Version 1.3)
    BMP Synchronous Motor manual (Version 1.3)
    3) ATV320 Manuale di programmazione (Version 03)
    BMP moteur synchrone : manuel (Version 1.3)
    Date 1/31/17
    Size 1.1 MB
    ATV320 PROFIBUS DP Manual - VW3A3607 (Version 01)
    ATV320 ATEX manual (Version 01)
    Date 4/22/16
    Size 388.9 KB
    3) ATV320 编程手册 (Version 03)
    Date 4/1/18
    Size 5.6 MB
    ATV320 - communication parameters addresses V2.9 (Version 2.9)
    ATV320 ATV Logic Manual (Version 01)
    Date 4/29/16
    Size 2.2 MB
    ATV320 Handbuch ATV Logic (Version 01)
    Date 4/29/16
    Size 2.7 MB
    ATV320 POWERLINK Manual - VW3A3619 (Version 01)
    ATV312 to ATV320 Migration Manual (Version 01)
    ATV320 manuel ATV logic (Version 01)
    Date 4/29/16
    Size 2.7 MB
    ATV320 manuel des Fonctions de sécurité (Version 02)
    ATV320 Anleitung für Sicherheitsfunktionen (Version 02)
    2) ATV320 Installationsanleitung (Version 04)
    1) Erste Schritte mit ATV320 (Version 02)
    Date 5/31/18
    Size 1.2 MB
    1) Getting Started with ATV320 (Version 02)
    ATV320 Safety Functions manual (Version 03)
    3) ATV320 Programming Manual (Version 03)
    Date 5/18/18
    Size 2.5 MB
    1) Conceptos básicos de ATV320 (Version 02)
    ATV320 Modbus manual (Version 01)
    Date 3/31/16
    Size 4.5 MB
    ATV320 Manuale delle funzioni di sicurezza (Version 02)
    BMP Motore sincrono, Manuale del motore (Version 1.3)
    ATV320 Manual de funciones de seguridad (Version 02)
    ATV 逻辑手册 (Version 01)
    Date 4/29/16
    Size 2.8 MB
    ATV320 安全功能手册 (Version 02)
    Date 1/31/17
    Size 4.8 MB
    ATV320 manual de ATV Logic (Version 01)
    Date 4/29/16
    Size 2.7 MB
    BMP Motor síncrono, Manual del motor (Version 1.3)
    ATV320 Manuale ATV Logic (Version 01)
    Date 4/29/16
    Size 2.6 MB
    BMP 同步电机 电机手册 (Version 1.3)
    Date 1/31/17
    Size 1.1 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ATV320U40S6C: variable speed drive ATV320 - 4kW - 600V - 3phase - compact (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATV32-320_EC_TYPE_EXAMINATION (Version 1.0)
    Date 5/28/19
    Size 972.6 KB
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 1/17/17
    Size 1.7 MB
    ATV320C EU DECLARATION (Version 1.0)
    Date 1/18/19
    Size 1,018.2 KB
    ATV32-320-ATEX-CERTIFICATE (Version 1.0)
    Date 3/19/19
    Size 5.8 MB
    ATV320 RCM CERTIFICATE (Version 1.0)
    Date 11/1/16
    Size 219.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - EMC Filters: VW3A4420...A4426, 4461, 4462 (Version 08)
    Instruction Sheet - ATV320/32 Fan Kit (Version 02)
    Instruction Sheet: ATV320 I/O Terminal - VW3A36201 (Version 00)
    Instruction Sheet: ATV320 UL Type1 kit (Version 03)
    Instruction Sheet - ATV320 Option module adapter: VW3A3600 (Version 02)
    Instruction Sheet - EMC Plate : VW3A9523,24,25,32,33 (Version 03)
    End of Life Information
    Date
    Size
    Add to My Documents
    ATV320 1.5kW 3PH 400V COMPACT CONTROL, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ATV320 1.5kW 3PH 400V COMPACT CONTROL, Product Environmental Profile (Version 1.0)
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Software and Firmware

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    DTM files
    Date
    Size
    Add to My Documents
    ATV320 DTM Library (Version 1.2.6)
    Date 4/30/19
    Size 155.3 KB
    Date 4/30/19
    Size 63.9 MB
    EDS files
    Date
    Size
    Add to My Documents
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Date 12/6/18
    Size 106.6 KB
    DeviceNet_EDS_VW3A3609 (Version 1.8)
    Date 8/30/16
    Size 53.7 KB
    ATV320 CANopen EDS V2.9 (Version 2.9)
    Date 11/7/18
    Size 25.8 KB
    EtherCAT ESI file : VW3A3601 (Version 1.12)
    Date 5/18/18
    Size 143.3 KB
    EtherCAT_ESI_VW3A3601 (Version 1.11)
    Date 8/30/16
    Size 155.4 KB
    EtherCAT_ESI_VW3A3601 (Version 109)
    Date 8/30/16
    Size 70.5 KB
    Ethernet_EDS_VW3A3616 (Version 1.17)
    Date 12/6/18
    Size 51.7 KB
    GSD files
    Date
    Size
    Add to My Documents
    PROFIBUS DP GSD file: VW3A3607 V1.14 (Version 1.14)
    PROFINET GSDML file: VW3A3627 (V1.8 IE01) (Version 1.8)
    Software Pre-Sales
    Date
    Size
    Add to My Documents
    Altivar Regenerative Unit : Sizing Tool (ATVRU75N4, ATVRD15N4) (Version 6.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Right View, Front View and Front View with EMC Plate


  • Mounting and Clearance

    Mounting Types
    Mounting Type A: Individual with Ventilation Cover


    Only Possible at Ambient Temperature Less or Equal to 50 °C (122 °F)

    Mounting Type B: Side by Side, Ventilation Cover Removed


    Mounting Type C: Individual, Ventilation Cover Removed


    For Operation at Ambient Temperature Above 50 °C (122 °F)


  • Connections and Schema

    Connection Diagrams
    Diagram with Line Contactor

    Connection diagrams conforming to standards ISO13849 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1.


    (1)
    Line choke (if used)
    (2)
    Fault relay contacts, for remote signaling of drive status

    Diagram with Switch Disconnect

    Connection diagrams conforming to standards EN 954-1 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1.


    (1)
    Line choke (if used)
    (2)
    Fault relay contacts, for remote signaling of drive status


    Control Connection Diagram in Source Mode


    (1)
    Analog output
    (2)
    Analog inputs
    (3)
    Reference potentiometer (10 kOhm maxi)
    (4)
    Digital inputs


    Digital Inputs Wiring

    The logic input switch (SW1) is used to adapt the operation of the logic inputs to the technology of the programmable controller outputs.

    Switch SW1 set to “Source” position and use of the output power supply for the DIs.


    Switch SW1 set to “Source” position and use of an external power supply for the DIs.


    Switch SW1 set to “Sink Int” position and use of the output power supply for the DIs.


    Switch SW1 set to “Sink Ext” position and use of an external power supply for the DIs.



  • Performance Curves

    Derating Curves


    40 °C (104 °F) - Mounting type A, B and C
    50 °C (122 °F) - Mounting type C
    60 °C (122 °F) - Mounting type C
    In :
    Nominal Drive Current
    SF :
    Switching Frequency


Compare products: /