Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV31HU15M2S304 Image

View all Altivar 31

Altivar 31 - ATV31HU15M2S304

Legacy Products for Field Services

Schneider Electric ATV31HU15M2S304 Image
View all Altivar 31
Altivar 31 - ATV31HU15M2S304
Legacy Products for Field Services

variable speed drive ATV31 1,5KW 240V 1 PHASE

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar
    product or component type
    Variable speed drive
    product specific application
    Simple machine
    component name
    ATV31
    assembly style
    With heat sink
    EMC filter
    Integrated
    [Us] rated supply voltage
    200...240 V (- 5...5 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    motor power kW
    1.5 kW 4 kHz
    motor power hp
    2 hp 4 kHz
    prospective line Isc
    1 kA
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    Factory set : constant torque
    Complementary
    product destination
    Asynchronous motors
    supply voltage limits
    170...264 V
    network frequency
    47.5...63 Hz
    output frequency
    0.0005...0.5 kHz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    speed range
    1...50
    transient overtorque
    150...170 % of nominal motor torque
    braking torque
    100 % with braking resistor continuously
    150 % without braking resistor
    <= 150 % during 60 s with braking resistor
    regulation loop
    Frequency PI regulator
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Suppressable
    output voltage
    <= power supply voltage
    electrical connection
    Terminal 2.5 mm² AWG 14 Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6
    Terminal 2.5 mm² AWG 14 L1, L2, L3, U, V, W, PA, PB, PA/+, PC/-
    tightening torque
    0.6 N.m Al1, Al2, Al3, AOV, AOC, R1A, R1B, R1C, R2A, R2B, LI1...LI6
    0.8 N.m L1, L2, L3, U, V, W, PA, PB, PA/+, PC/-
    insulation
    Electrical between power and control
    supply
    Internal supply for logic inputs 19...30 V <= 100 mA overload and short-circuit protection
    Internal supply for reference potentiometer (2.2 to 10 kOhm) 10...10.8 V <= 10 mA overload and short-circuit protection
    analogue input type
    Configurable current AI3 0...20 mA 250 Ohm
    Configurable voltage AI1 0...10 V 30 V max 30000 Ohm
    Configurable voltage AI2 +/- 10 V 30 V max 30000 Ohm
    sampling duration
    4 ms LI1...LI6 discrete
    8 ms AI1, AI2, AI3 analog
    response time
    8 ms analog AOV, AOC
    8 ms discrete R1A, R1B, R1C, R2A, R2B
    linearity error
    +/- 0.2 % output
    analogue output type
    Configurable current AOC 0...20 mA 800 Ohm 8 bits
    Configurable voltage AOV 0...10 V 470 Ohm 8 bits
    discrete input logic
    Positive logic (source) LI1...LI6, < 5 V (state 0), > 11 V (state 1)
    Logic input not wired LI1...LI4, < 13 V (state 1)
    Negative logic (source) LI1...LI6, > 19 V (state 0)
    discrete output number
    2
    discrete output type
    Configurable relay logic R1A, R1B, R1C 1 NO + 1 NC 100000 cycles
    Configurable relay logic R2A, R2B NC 100000 cycles
    minimum switching current
    10 mA 5 V DC R1-R2
    maximum switching current
    2 A 250 V AC inductive, cos phi = 0.4 7 ms R1-R2
    2 A 30 V DC inductive, cos phi = 0.4 7 ms R1-R2
    5 A 250 V AC resistive, cos phi = 1 0 ms R1-R2
    5 A 30 V DC resistive, cos phi = 1 0 ms R1-R2
    discrete input number
    6
    discrete input type
    Programmable LI1...LI6 24 V 0...100 mA PLC 3500 Ohm
    acceleration and deceleration ramps
    Linear adjustable separately from 0.1 to 999.9 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Input phase breaks drive
    Line supply overvoltage and undervoltage safety circuits drive
    Line supply phase loss safety function, for three phases supply drive
    Motor phase breaks drive
    Overcurrent between output phases and earth (on power up only) drive
    Overheating protection drive
    Short-circuit between motor phases drive
    Thermal protection motor
    insulation resistance
    >= 500 mOhm 500 V DC for 1 minute
    display type
    1 LED red drive voltage
    Four 7-segment display units CANopen bus status
    time constant
    5 ms for reference change
    frequency resolution
    0.1 Hz display unit
    0.1...100 Hz analog input
    connector type
    1 RJ45 CANopen via VW3 CANTAP2 adaptor
    1 RJ45 Modbus
    physical interface
    RS485 multidrop serial link CANopen via VW3 CANTAP2 adaptor
    RS485 multidrop serial link Modbus
    transmission frame
    RTU CANopen via VW3 CANTAP2 adaptor
    RTU Modbus
    transmission rate
    10, 20, 50, 125, 250, 500 kbps or 1 Mbps CANopen via VW3 CANTAP2 adaptor
    4800, 9600 or 19200 bps Modbus
    number of addresses
    1...127 CANopen via VW3 CANTAP2 adaptor
    1...247 Modbus
    number of drive
    127 CANopen via VW3 CANTAP2 adaptor
    31 Modbus
    marking
    CE
    operating position
    Vertical +/- 10 degree
    product weight
    1.5 kg
    Environment
    dielectric strength
    2040 V DC between earth and power terminals
    2880 V AC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    standards
    EN 50178
    product certifications
    C-Tick
    N998
    UL
    CSA
    IP degree of protection
    IP55 enclosure
    IP20 on upper part without cover plate
    IP21 on connection terminals
    IP31 on upper part
    IP41 on upper part
    pollution degree
    2
    protective treatment
    TC
    vibration resistance
    1 gn 13...150 Hz EN/IEC 60068-2-6
    1.5 mm 3...13 Hz EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation IEC 60068-2-3
    5...95 % without dripping water IEC 60068-2-3
    ambient air temperature for storage
    -25...70 °C
    ambient air temperature for operation
    -10...50 °C without derating with protective cover on top of the drive
    -10...60 °C with derating factor without protective cover on top of the drive
    operating altitude
    <= 1000 m without derating
    >= 1000 m with current derating 1 % per 100 m
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • Chinese
    • German
    DTM files
    Date
    Size
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212
    User guide
    Date
    Size
    Add to My Documents
    Date 2/14/18
    Size 482.6 KB
    Date 10/12/17
    Size 491.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/22/18
    Size 741.2 KB
    Date 7/18/18
    Size 1.7 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 275.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.