Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 16
Schneider Electric ATV16U29N4Q Image

ATV16U29N4Q

Schneider Electric ATV16U29N4Q Image
ATV16U29N4Q

ALTIVAR16 2,9KVA 400/460V 3 phases - IP31

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV16U29N4Q is replaced by:
Product
Qty
ATV320U15N4C
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 1998
1
  • Main
    range of product
    Altivar 16
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    380...500 V (- 15...10 %)
    supply frequency
    50/60 Hz (+/- 5 %)
    network frequency limits
    47.5...63 Hz
    network number of phases
    1 phase
    motor power kW
    1.5 kW
    motor power hp
    2 hp
    line current
    16 A at 380 V
    13.5 A at 500 V
    apparent power
    5 kVA at 400 V
    prospective line Isc
    5 kA
    continuous output current
    4.1 A at 380 V
    3.8 A at 500 V
    speed drive output frequency
    0.5...400 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    12...16 kHz with derating factor
    2...12 kHz adjustable
    local signalling
    1 LED, red for DC bus energized
    output voltage
    <= power supply voltage
    communication port protocol
    Modbus
    connector type
    1 RJ45
    physical interface
    2-wire RS 485
    transmission frame
    RTU
    transmission rate
    9600 bps or 19200 bps
    data format
    8 bits, 1 stop, odd even or no configurable parity
    height
    200 mm
    width
    180 mm
    depth
    144 mm
    option card
    Communication card for LonWorks
    Communication card for METASYS N2
    Communication card for APOGEE FLN
    Communication card for BACnet
    Environment
    IP degree of protection
    IP31 conforming to EN 60530
    IP31 conforming to EN 61800-5-2
    IP31 conforming to IEC 61800-5-1
    IP31 conforming to IEC 60529
    ambient air temperature for operation
    40...50 °C with derating factor
    -10...40 °C without
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    1000...3000 m
    <= 2000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /