Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 16
Schneider Electric ATV16U09M2 Image
Discontinued

ATV16U09M2

Schneider Electric ATV16U09M2 Image
Discontinued
ATV16U09M2

Altivar ATV16 230 V 0.37 kW single phase - IP 31

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV16U09M2 is replaced by:
Product
Qty
ATV31H037M2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2004
1
  • Main
    range of product
    Altivar 16
    product or component type
    Variable speed drive
    Complementary
    product destination
    Asynchronous motors
    [Us] rated supply voltage
    200...240 V - 15...10 %
    supply frequency
    50/60 Hz +/- 5 %
    network frequency limits
    47.5…63 Hz
    network number of phases
    1 phase
    motor power kW
    0.37 kW
    motor power hp
    0.5 hp
    line current
    7.3 A at 200 V
    6.1 A at 240 V
    apparent power
    1 kVA at 230 V
    prospective line Isc
    1 kA
    continuous output current
    3.3 A at 200 V
    3.3 A at 240 V
    speed drive output frequency
    0.5…400 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    12...16 kHz with derating factor
    2...12 kHz adjustable
    local signalling
    1 LED (red)DC bus energized:
    output voltage
    <= power supply voltage
    communication port protocol
    Modbus
    connector type
    1 RJ45
    physical interface
    2-wire RS 485
    transmission frame
    RTU
    transmission rate
    9600 bps or 19200 bps
    data format
    8 bits, 1 stop, odd even or no configurable parity
    height
    160 mm
    width
    150 mm
    depth
    120 mm
    option card
    Communication card for APOGEE FLN
    Communication card for BACnet
    Communication card for LonWorks
    Communication card for METASYS N2
    Environment
    IP degree of protection
    IP31 conforming to EN 60530
    IP31 conforming to EN 61800-5-2
    IP31 conforming to IEC 60529
    IP31 conforming to IEC 61800-5-1
    ambient air temperature for operation
    -10…40 °C (without)
    40…50 °C (with derating factor)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 2000 m
    1000...3000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /