Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV12P055M2319 Image

View all Altivar 12

ATV12P055M2319

Schneider Electric ATV12P055M2319 Image
View all Altivar 12
ATV12P055M2319

DRIVE ATV12 0.55KW 240V 1PH BASE PLATE IP20

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 12
    product or component type
    Variable speed drive
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    assembly style
    On base plate
    component name
    ATV12
    quantity per set
    Set of 1
    EMC filter
    Integrated
    built-in fan
    Without
    network number of phases
    1 phase
    [Us] rated supply voltage
    200...240 V - 15...10 %
    motor power kW
    0.55 kW
    motor power hp
    0.75 hp
    communication port protocol
    Modbus
    line current
    8 A 200 V
    6.7 A 240 V
    speed range
    1...20
    transient overtorque
    150...170 % of nominal motor torque depending on drive rating and type of motor
    asynchronous motor control profile
    Quadratic voltage/frequency ratio
    Voltage/frequency ratio (V/f)
    Sensorless flux vector control
    IP degree of protection
    IP20 without blanking plate on upper part
    noise level
    0 dB
    Complementary
    supply frequency
    50/60 Hz +/- 5 %
    connector type
    1 RJ45 Modbus on front face
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    transmission rate
    4800 bit/s
    9600 bit/s
    19200 bit/s
    38400 bit/s
    number of addresses
    1...247 Modbus
    communication service
    Read holding registers (03) 29 words
    Write single register (06) 29 words
    Write multiple registers (16) 27 words
    Read/write multiple registers (23) 4/4 words
    Read device identification (43)
    prospective line Isc
    <= 1 kA
    continuous output current
    3.5 A 4 kHz
    maximum transient current
    5.3 A 60 s
    speed drive output frequency
    0.5...400 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    braking torque
    Up to 70 % of nominal motor torque without braking resistor
    motor slip compensation
    Adjustable
    Preset in factory
    output voltage
    200...240 V 3 phases
    electrical connection
    Terminal 3.5 mm² AWG 12 L1, L2, L3, U, V, W, PA, PC
    tightening torque
    0.8 N.m
    insulation
    Electrical between power and control
    supply
    Internal supply for reference potentiometer 5 V DC 4.75...5.25 V 10 mA overload and short-circuit protection
    Internal supply for logic inputs 24 V DC 20.4...28.8 V 100 mA overload and short-circuit protection
    analogue input number
    1
    analogue input type
    Configurable voltage AI1 0...10 V 30 kOhm
    Configurable voltage AI1 0...5 V 30 kOhm
    Configurable current AI1 0...20 mA 250 Ohm
    discrete input number
    4
    discrete input type
    Programmable LI1...LI4 24 V 18...30 V
    discrete input logic
    Negative logic (sink) > 16 V < 10 V 3.5 kOhm
    Positive logic (source) 0...< 5 V > 11 V
    sampling duration
    20 ms +/- 1 ms logic input
    10 ms analogue input
    linearity error
    +/- 0.3 % of maximum value analogue input
    analogue output number
    1
    analogue output type
    Software-configurable voltage AO1 0...10 V 470 Ohm 8 bits
    Software-configurable current AO1 0...20 mA 800 Ohm 8 bits
    discrete output number
    2
    discrete output type
    Logic output LO+, LO-
    Protected relay output R1A, R1B, R1C 1 C/O
    minimum switching current
    5 mA 24 V DC logic relay
    maximum switching current
    2 A 250 V AC inductive cos phi = 0.4 L/R = 7 ms logic relay
    2 A 30 V DC inductive cos phi = 0.4 L/R = 7 ms logic relay
    3 A 250 V AC resistive cos phi = 1 L/R = 0 ms logic relay
    4 A 30 V DC resistive cos phi = 1 L/R = 0 ms logic relay
    acceleration and deceleration ramps
    Linear from 0 to 999.9 s
    S
    U
    braking to standstill
    By DC injection <= 30 s
    protection type
    Against input phase loss in three-phase
    Thermal motor protection via the drive by continuous calculation of I²t
    Line supply overvoltage
    Line supply undervoltage
    Overcurrent between output phases and earth
    Overheating protection
    Short-circuit between motor phases
    frequency resolution
    0.1 Hz display unit
    Converter A/D, 10 bits analog input
    time constant
    20 ms +/- 1 ms for reference change
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    143 mm
    width
    72 mm
    depth
    102.2 mm
    product weight
    0.7 kg
    Variable speed drive application selection
    Commercial equipment : mixer
    Commercial equipment : other application
    Textile : ironing
    motor starter type
    Variable speed drive
    Environment
    electromagnetic compatibility
    Immunity to conducted disturbances level 3 EN/IEC 61000-4-6
    Surge immunity test level 3 EN/IEC 61000-4-5
    Voltage dips and interruptions immunity test EN/IEC 61000-4-11
    Electrical fast transient/burst immunity test level 4 EN/IEC 61000-4-4
    Electrostatic discharge immunity test level 3 EN/IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 EN/IEC 61000-4-3
    electromagnetic emission
    Radiated emissions environment 1 category C2 EN/IEC 61800-3 2...16 kHz shielded motor cable
    Conducted emissions with integrated EMC filter environment 1 category C1 EN/IEC 61800-3 2, 4, 8, 12 and 16 kHz shielded motor cable 5 m
    Conducted emissions with integrated EMC filter environment 1 category C2 EN/IEC 61800-3 2...12 kHz shielded motor cable 5 m
    Conducted emissions with integrated EMC filter environment 1 category C2 EN/IEC 61800-3 2, 4 and 16 kHz shielded motor cable 10 m
    Conducted emissions with additional EMC filter environment 1 category C1 EN/IEC 61800-3 4...12 kHz shielded motor cable 20 m
    Conducted emissions with additional EMC filter environment 1 category C2 EN/IEC 61800-3 4...12 kHz shielded motor cable 50 m
    Conducted emissions with additional EMC filter environment 2 category C3 EN/IEC 61800-3 4...12 kHz shielded motor cable 50 m
    product certifications
    NOM
    C-Tick
    CSA
    UL
    GOST
    vibration resistance
    1 gn EN/IEC 60068-2-6 13...200 Hz
    1.5 mm peak to peak EN/IEC 60068-2-6 3...13 Hz drive unmounted on symmetrical DIN rail
    shock resistance
    15 gn EN/IEC 60068-2-27 11 ms
    relative humidity
    5...95 % without condensation IEC 60068-2-3
    5...95 % without dripping water IEC 60068-2-3
    ambient air temperature for storage
    -25...70 °C
    ambient air temperature for operation
    -10...40 °C protective cover from the top of the drive removed
    40...60 °C with current derating 2.2 % per °C
    operating altitude
    > 1000...2000 m with current derating 1 % per 100 m
    <= 1000 m without derating
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Russian
    User guide
    Date
    Size
    Add to My Documents
    ATV12 user manual (Version 04)
    Date 3/6/19
    Size 3.6 MB
    1) ATV12 Getting Started (Version 03)
    Date 2/14/18
    Size 1.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    ATVXXX_EAC_CERTIFICATE (Version 1.0)
    Date 7/18/18
    Size 1.7 MB
    ATV12 C-TICK CERTIFICATE (Version 1.0)
    Date 6/22/18
    Size 134.4 KB
    ATV12 EU DECLARATION (Version 1.0)
    Date 1/28/19
    Size 456.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.