Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ATV1200A38101010 Image

View all Altivar 1200

Altivar 1200 - ATV1200A38101010

Main characteristics

Schneider Electric ATV1200A38101010 Image
View all Altivar 1200
Altivar 1200 - ATV1200A38101010
Main characteristics

medium voltage variable speed drive ATV1200 - 10 kV - 3810 kVA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 1200
    product or component type
    Medium voltage variable speed drive
    device short name
    ATV1200
    product destination
    Asynchronous motors
    product specific application
    Fan, pump, compressor, conveyor
    assembly style
    In floor-standing enclosure with separate air flows
    Complementary
    provided equipment
    Enclosure
    Phase-shifting transformer
    Medium voltage arrestors
    Cooling fans
    Human machine interface
    Plinth (2)
    Power cells (24)
    EMC filter
    Integrated
    network number of phases
    3 phases
    input type
    48 pulse diode rectifier bridge
    output type
    Transistor (IGBT)
    [Us] rated supply voltage
    10 kV (tolerance:+/- 10 %)
    supply voltage limits
    2970...3630 V
    supply frequency
    50/60 Hz (tolerance:+/- 5 %)
    [Uc] control circuit voltage
    220 V
    motor power kW
    3185 kW
    line current
    220 A
    efficiency
    >= 96 % (standard efficiency)
    power losses
    <= 127 kW (standard efficiency)
    apparent power
    3810 kVA
    prospective line Isc
    31.5 kA for 150 ms
    overload withstand
    1.5 In for 3 s (standard overload)
    1.85 In for 3 s (high overload)
    1.2 In for 60 s (standard overload)
    1.5 In for 60 s (high overload)
    continuous output current
    220 A (standard overload)
    176 A (high overload)
    maximum transient current
    264 A for 60 s
    speed drive output frequency
    0.5...70 Hz (vector control with/without speed feedback)
    0.5...120 Hz (voltage/frequency ratio (V/f))
    nominal switching frequency
    600 Hz
    speed range
    20...100
    asynchronous motor control profile
    Sensorless flux vector control
    Voltage/frequency ratio (V/f)
    Vector control with sensor, optional
    Closed-loop control with encoder
    synchronous motor control profile
    Voltage/frequency ratio (V/f)
    Closed-loop control with encoder
    overvoltage category
    II conforming to EN/IEC 61800-5-1
    display type
    LCD display for operation function, status and configuration
    output voltage
    <= power supply voltage
    isolation
    Electrical between power and control
    electrical connection
    Bar - screw type M10, clamping capacity: 6 x 40 mm² (L1/R, L2/S, L3/T) entry from the bottom or from the top
    supply
    Internal supply for cooling fan at 380 V AC
    External supply for cooling fan at 380 V AC (optional)
    External supply for control at 220 V AC, 3 kVA
    External supply for control at 220 V AC/DC (optional)
    analogue input number
    4
    analogue input type
    Software-configurable current, 0...20 mA/4...20 mA, 24 V max, input impedance: 250 Ohm
    analogue output number
    2
    4 (optional)
    analogue output type
    Software-configurable voltage, 0...10 V DC
    Software-configurable current, 0...20 mA/4...20 mA DC, output impedance: 250 Ohm
    discrete output number
    14 (optional)
    10
    discrete input number
    10 (optional)
    6
    acceleration and deceleration ramps
    Linear from 0...3200 s
    protection type
    Overcurrent for drive
    Overvoltage for drive
    Undervoltage for drive
    Controller shutdown for drive
    Cooling fan stop for drive
    Overload for drive
    Over temperature protection for drive
    Communication failure for drive
    Phase loss for drive
    Ground fault protection for drive
    dielectric strength
    28 kV AC between earth and power terminals
    frequency resolution
    0.01 Hz for output
    communication port protocol
    1 DeviceNet (SUB-D 9) human machine interface
    1 Modbus TCP (RJ45) human machine interface
    1 Profibus (SUB-D 9) human machine interface
    1 Modbus (SUB-D 9), RS485, 2-wire human machine interface
    1 Ethernet IP (RJ45) human machine interface
    operating position
    Vertical +/- 10 degree
    colour of enclosure
    Grey (RAL 7032)
    width
    6870 mm (standard efficiency)
    depth
    1500 mm (standard efficiency)
    height
    2670 mm (standard efficiency)
    product weight
    10300 kg (standard efficiency)
    Environment
    IP degree of protection
    IP31
    IP41
    IP42
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    EN/IEC 60204-11
    EN/IEC 60529
    EN/IEC 61800-4
    IEEE 519 : 1992
    marking
    CE
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    noise level
    <= 80 dB
    vibration resistance
    4.9 m/s² (f=10...50 Hz)
    relative humidity
    0...90 %
    0...95 % (optional)
    ambient air temperature for operation
    40...50 °C with current derating of 2 % per °C
    0...40 °C
    ambient air temperature for storage
    -10...60 °C
    volume of cooling air
    26400 m3/h (standard efficiency)
    type of cooling
    Forced convection
    operating altitude
    1000...2000 m with current derating 0.6 % per 100 m
    <= 1000 m without derating
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Standard Efficiency



  • Mounting and Clearance

    Clearance



  • Connections and Schema

    Connections and Schema
    Standard Wiring Diagram


    (1)
    Integrated power supply
    (2)
    Control power supply
    (3)
    4-20mA speed setpoint
    (4)
    Input reserved
    (5)
    VFD is ready
    (6)
    Local 1 remote control
    (7)
    VFD running
    (8)
    Alarming
    (9)
    Detected fault
    (10)
    4-20mA Output current
    (11)
    4-20mA Output speed
    (12)
    Stop
    (13)
    Start
    (14)
    Main circuit breaker enable to close
    (15)
    Trip main circuit breaker
    (16)
    Undervoltage release module of circuit breaker
    (17)
    4-20mA reserved inputs
    (18)
    Reserved outputs
    (QF1)
    Main circuit breaker


  • Performance Curves

    Power Derating of Output Current
    Temperature Derating


    (x)
    Ambient temperature
    (y)
    Derating

    Altitude Derating


    (x)
    Altitude
    (y)
    Derating