Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 11
Schneider Electric ATV11PU18M2A315 Image
Discontinued

ATV11PU18M2A315

Schneider Electric ATV11PU18M2A315 Image
Discontinued
ATV11PU18M2A315

ATV11 0.75KW 230V 1PH 1HP BASEPL. AS

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV11PU18M2A315 is replaced by:
Product
Qty
ATV12P075M2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2009
1
  • Main
    range of product
    Altivar
    product or component type
    Variable speed drive
    product specific application
    Simple machine
    component name
    ATV11
    application market
    Asia
    mounting support
    Base plate
    EMC filter
    Without EMC filter
    built-in fan
    Without
    network number of phases
    Single phase
    [Us] rated supply voltage
    200...240 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    motor power kW
    0.75 kW
    line current
    9.9 A at 200 V, Isc = 1 kA
    nominal output current
    1.4 A 230 V motor 4 kHz
    maximum transient current
    6 A for 60 s
    power dissipation in W
    40 W at nominal load
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    braking torque
    150 % of nominal motor torque with braking resistor at high inertia
    20 % of nominal motor torque without braking resistor at no load
    80 % of nominal motor torque with braking resistor at no load
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    electrical connection
    Terminal, clamping capacity: 1.5 mm², AWG 14 (AI1, RA-RC, LI1...LI4, DO)
    Terminal, clamping capacity: 1.5 mm², AWG 14 (L1, L2, L3, U, V, W, PA, PC)
    supply
    Internal supply for logic inputs: 15 V (+/- 15 %) 100 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (2.2 to 10 kOhm): 5...5.25 VDC 10 mA, protection type: overload and short-circuit protection
    analogue input type
    Configurable current AI1 4...20 mA 250 Ohm without adding resistor
    Configurable voltage AI1 0...5 V 40000 Ohm only with internal supply
    Configurable current AI1 0...20 mA 250 Ohm
    Configurable voltage AI1 0...10 V 40000 Ohm
    sampling duration
    AI1: 20 ms analog
    LI1...LI4: 20 ms discrete
    response time
    20 ms DO
    linearity error
    DO: +/- 1 % for output
    AI: +/- 5 % for input
    discrete input type
    Assignable Ll1 forward 5000 Ohm 15 V 24 V
    Assignable Ll2 reverse 5000 Ohm 15 V 24 V
    Assignable Ll3/Ll4 4 preset speeds 5000 Ohm 15 V 24 V
    discrete input logic
    Positive logic (source) (LI1...LI4), < 5 V (state 0), > 11 V (state 1)
    Logic input not wired (LI1...LI4), < 5 V (state 1)
    Negative logic (source) (LI1...LI4), > 11 V (state 0)
    discrete output type
    Assignable as external voltage DO 30 V max, 30 mA
    Assignable as open collector logic output DO 100 Ohm, 50 mA max
    Factory set as PWM open collector output DO at 2 kHz 10 mA max
    Protected relay logic RA-RC 1 NO
    Assignable as internal voltage DO
    minimum switching current
    RA-RC 10 mA at 24 V DC
    maximum switching current
    2 A 250 V AC inductive cos phi = 0.4 7 ms RA-RC
    2 A 30 V DC inductive cos phi = 0.4 7 ms RA-RC
    5 A 250 V AC resistive cos phi = 1 RA-RC
    5 A 30 V DC resistive cos phi = 1 RA-RC
    protection type
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: motor
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: converter A/D, 10 bits
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
    maximum motor cable length
    20 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class A group 1
    5 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class B
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…93 % without condensation conforming to IEC 60068-2-3
    5…93 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C without
    40…50 °C by removing the protective cover from the top of the drive
    50…60 °C by removing the protective cover from the top of the drive with current derating of 2.2 % per °C
    operating altitude
    <= 1000 m without
    > 1000 m with current derating 1 % per 100 m
    Complementary
    product destination
    Asynchronous motors
    supply voltage limits
    170…264 V
    network frequency limits
    47.5…63 Hz
    speed drive output frequency
    0…200 Hz
    nominal switching frequency
    4 kHz
    speed range
    1…20
    transient overtorque
    150...170 % of nominal motor torque
    regulation loop
    Adjustable frequency
    Possible correction for machines with high resistive torque/inertia/fast cycles
    Factory-set with the speed loop stability and gain
    motor slip compensation
    Preset in factory
    Adjustable
    prospective line Isc
    1 kA
    output voltage
    <= 2 x power supply voltage
    insulation
    Electrical between power and control
    analogue input number
    1
    discrete input number
    4
    discrete output number
    2
    acceleration and deceleration ramps
    Linear from 0 to 99.9 s
    braking to standstill
    By DC injection
    insulation resistance
    > 500 MOhm
    marking
    CE
    operating position
    Vertical +/- 10 degree
    CAD overall width
    72 mm
    CAD overall height
    142 mm
    CAD overall depth
    108 mm
    net weight
    0.9 kg
    Environment
    standards
    EN 50178
    product certifications
    C-Tick
    UL
    N998
    CSA
    IP degree of protection
    IP20
    ambient air temperature for storage
    -25…65 °C
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Altivar 11 ATV11 User Manual (Version 5)
    Date 9/1/06
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /