Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 11
Schneider Electric ATV11HU41M2E315 Image

ATV11HU41M2E315

Schneider Electric ATV11HU41M2E315 Image
ATV11HU41M2E315

ATV11 2.2 kW 230V 1-phase 3HP heatsink Euro

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV11HU41M2E315 is replaced by:
Product
Qty
ATV12HU22M2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2009
1
  • Main
    range of product
    Altivar 11
    product or component type
    Variable speed drive
    product specific application
    Simple machine
    component name
    ATV11
    application market
    European
    assembly style
    With heat sink
    EMC filter
    Integrated
    built-in fan
    With
    network number of phases
    1 phase
    [Us] rated supply voltage
    200...240 V (- 15...10 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    motor power kW
    2.2 kW
    line current
    20.8 A 230 V 1 kA
    nominal output current
    9.6 A 230 V motor 4 kHz
    maximum transient current
    14.4 A 60 s
    power dissipation in W
    96 W at nominal load
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    braking torque
    150 % of nominal motor torque with braking resistor at high inertia
    20 % of nominal motor torque without braking resistor at no load
    80 % of nominal motor torque with braking resistor at no load
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    electrical connection
    Terminal 1.5 mm² AWG 14 AI1, RA-RC, LI1...LI4, DO
    Terminal 1.5 mm² AWG 14 L1, L2, L3, U, V, W, PA, PC
    supply
    Internal supply for logic inputs 15 V +/- 15 % overload and short-circuit protection
    Internal supply for reference potentiometer (2.2 to 10 kOhm) 5...5.25 V DC overload and short-circuit protection
    analogue input type
    Configurable current AI1 0...20 mA 250 Ohm
    Configurable current AI1 4...20 mA 250 Ohm without adding resistor
    Configurable voltage AI1 0...10 V 40000 Ohm
    Configurable voltage AI1 0...5 V 40000 Ohm only with internal supply
    sampling duration
    20 ms AI1 analog
    20 ms LI1...LI4 discrete
    response time
    20 ms DO
    linearity error
    +/- 1 % output DO
    +/- 5 % input AI
    discrete input type
    Assignable Ll1 forward 5000 Ohm 15 V 24 V
    Assignable Ll2 reverse 5000 Ohm 15 V 24 V
    Assignable Ll3/Ll4 4 preset speeds 5000 Ohm 15 V 24 V
    discrete input logic
    Positive logic (source) LI1...LI4, < 5 V (state 0), > 11 V (state 1)
    discrete output type
    Assignable as external voltage DO 30 V max, 30 mA
    Assignable as internal voltage DO
    Assignable as open collector logic output DO 100 Ohm, 50 mA max
    Factory set as PWM open collector output DO at 2 kHz 10 mA max
    Protected relay logic RA-RC 1 NO
    minimum switching current
    10 mA 24 V DC RA-RC
    maximum switching current
    2 A 250 V AC inductive cos phi = 0.4 7 ms RA-RC
    2 A 30 V DC inductive cos phi = 0.4 7 ms RA-RC
    5 A 250 V AC resistive cos phi = 1 0 ms RA-RC
    5 A 30 V DC resistive cos phi = 1 0 ms RA-RC
    protection type
    Line supply overvoltage drive
    Line supply undervoltage drive
    Overcurrent between output phases and earth drive
    Overheating protection drive
    Short-circuit between motor phases drive
    Thermal protection motor
    frequency resolution
    0.1 Hz display unit
    Converter A/D, 10 bits analog input
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 EN/IEC 61000-4-4
    Electrostatic discharge immunity test level 3 EN/IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 EN/IEC 61000-4-3
    motor cable length
    <= 10 m without additional EMC filter from 2 to 16 kHz EN 55011 class A group 1
    <= 10 m without additional EMC filter from 2 to 16 kHz EN 55022 class A group 1
    <= 20 m with additional EMC filter from 2 to 16 kHz EN 55011 class B
    <= 5 m without additional EMC filter from 2 to 12 kHz EN 55011 class B
    <= 5 m without additional EMC filter from 2 to 12 kHz EN 55022 class B
    <= 50 m with additional EMC filter from 2 to 16 kHz EN 55011 class A group 1
    vibration resistance
    1 gn 13...200 Hz EN/IEC 60068-2-6
    1.5 mm peak to peak 3...13 Hz EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5...93 % without condensation IEC 60068-2-3
    5...93 % without dripping water IEC 60068-2-3
    ambient air temperature for operation
    40...50 °C by removing the protective cover from the top of the drive
    50...60 °C by removing the protective cover from the top of the drive with current derating of 2.2 % per °C
    -10...40 °C without
    operating altitude
    <= 1000 m without
    > 1000 m with current derating 1 % per 100 m
    Complementary
    product destination
    Asynchronous motors
    supply voltage limits
    170...264 V
    network frequency limits
    47.5...63 Hz
    speed drive output frequency
    0...200 Hz
    nominal switching frequency
    4 kHz
    speed range
    1...20
    transient overtorque
    150...170 % of nominal motor torque
    regulation loop
    Factory-set with the speed loop stability and gain
    Possible correction for machines with high resistive torque/inertia/fast cycles
    Adjustable frequency
    motor slip compensation
    Adjustable
    Preset in factory
    prospective line Isc
    1 kA
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    analogue input number
    1
    discrete input number
    4
    discrete output number
    2
    acceleration and deceleration ramps
    Linear from 0 to 99.9 s
    braking to standstill
    By DC injection
    insulation resistance
    > 500 MOhm
    marking
    CE
    operating position
    Vertical +/- 10 degree
    CAD overall width
    117 mm
    CAD overall height
    142 mm
    CAD overall depth
    156 mm
    outer dimension
    142 x 117 x 156 mm
    product weight
    1.8 kg
    Environment
    standards
    EN 50178
    product certifications
    N998
    UL
    CSA
    C-Tick
    IP degree of protection
    IP20
    ambient air temperature for storage
    -25...65 °C
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Altivar 11 ATV11 User Manual (Version 5)
    Date 9/1/06
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /