Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NetShelter SX
Schneider Electric AR3100X609 Image

AR3100X609

Schneider Electric AR3100X609 Image
AR3100X609

NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure Without Sides Black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Standard enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.
    Model Name
    NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure Without Sides Black
    Includes
    Baying hardware , Installation guide , Key(s) , Mounting Hardware , Pre-installed casters
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Austria , Belgium , Bosnia And Herzegovina , Botswana , Bulgaria , Canada , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Estonia , Finland , France , Germany , Gibraltar , Greece , Hungary , Iceland , Ireland , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , Uganda , United States
    Physical
    Net Weight
    92.55 kg
    Maximum Height
    1991.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1070.0 mm
    Shipping Weight
    112.0 kg
    Shipping Height
    2118.0 mm
    Shipping Width
    752.0 mm
    Shipping Depth
    1219.0 mm
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    36.02
    Rack Height
    42 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Chinese
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    NetShelter™ SX 机柜 (Version 5)
    Date 3/6/19
    Size 1.8 MB
    Instalación y Personalización NetShelter SX (Version 5)
    Installazione e personalizzazione (Version 5)
    NetShelter™ SX (Version 5)
    Date 3/6/19
    Size 1.9 MB
    Installation et personnalisation Armoire NetShelter™ SX (Version 5)
    Montaż i konfiguracja Szafy typu NetShelter™ SX (Version 5)
    Montaj ve Kişiselleştirme NetShelter™ SX Kabin (Version 5)
    NetShelter SX Installation and Customization (Manual) (Version 5)
    NetShelter SX Installation und Anpassung (Handbuch) (Version 5)
    CAD
    Date
    Size
    Add to My Documents
    NetShelter SX Visio Stencils Master Pack (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version 0)
    UL, cUL Listing for Netshelter SX cabinets (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /