Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

NetShelter SV 42U 600mm Wide x 1000mm Deep Enclosure with Sides Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Universal IT enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.
    Model Name
    NetShelter SV 42U 600mm Wide x 1000mm Deep Enclosure with Sides Black
    Includes
    Baying hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Physical
    Net Weight
    108.8 kg
    Maximum Height
    2057.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1000.0 mm
    Shipping Weight
    126.5 kg
    Shipping Height
    2181.0 mm
    Shipping Width
    700.0 mm
    Shipping Depth
    1100.0 mm
    Minimum Mounting Depth
    6.6
    Maximum Mounting Depth
    28.3
    Rack Height
    42 U
    Color
    Black
    Vertical Posts
    18 gauge
    Front Door
    16 gauge
    Rear Door
    16 gauge
    Roof
    19 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Podrecznik uzytkownika NetShelter SV (Version 1)
    NetShelter SV User Manual (Version 1)
    Date 3/7/19
    Size 3.1 MB
    NetShelter SV User Manual (Version 1)
    Date 3/7/19
    Size 3.4 MB
    Benutzerhandbuch NetShelter SV (Version 1)
    Manuel d'utilisation NetShelter SV (Version 1)
    NetShelter SV User Manual (Version 1)
    Date 3/7/19
    Size 3.3 MB
    NetShelter SV User Manual (Version 1)
    Date 3/7/19
    Size 3.4 MB
    Manuale Dell'utente NetShelter SV (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    AR2200 - NetShelter SV 42U 600mm Wide x 1000mm Deep with Sides Enclosure (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    UL, cUL Listing for Netshelter SV cabinets (Version 1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    NetShelter SV Quick Unpacking Instructions (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.