Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

  • Main
    range of product
    Easy UPS 1Ph Management Accessory Cards & Management Software
    product or component type
    Accessory
    provided equipment
    User manual
    Complementary
    product weight
    0.11 kg
    height
    15 mm
    width
    47 mm
    depth
    23 mm
    Environment
    product certifications
    CE
    Contractual warranty
    Warranty period
    1 Year
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • Turkish
    Software - Released
    Date
    Size
    Add to My Documents
    Install Schneider UPS Windows (Version 1.0)
    Date 1/14/19
    Size 207.4 MB
    Shutdown Wizard Install Windows (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    SCHNEIDER EASY UPS ON-LINE SNMP CARD APVS9601 (Version 0)
    SCHNEIDER EASY UPS ON-LINE SNMP CARD APVS9601 (Version 0)
    User Manual Easy UPS SNMP Card APVS9601 (Version 1.0)
    SCHNEIDER EASY UPS ON-LINE SNMP CARD APVS9601 (Version 0)
    SCHNEIDER EASY UPS ON-LINE SNMP CARD APVS9601 (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.