Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric APE1B230 Image
Discontinued

Schneider Electric APE1B230 Image
Discontinued

DIALBASE 230V 16 POINTS

Show more characteristics >
APE1B230  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    product or component type
    Connector
    Dialbase
    Dialbase active splitter
    range of product
    Tego Dial
    Complementary
    connection pitch
    5 mm
    [Uc] control circuit voltage
    230 V
    control circuit voltage limits
    0...230 V
    keyboard number of ways
    16
    permissible current
    <= 8 A
    product weight
    0.075 kg
    [Ue] rated operational voltage
    5...130 V DC
    5...240 V AC
    resolution
    16 P
    [Us] rated supply voltage
    250 V DC
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    APE1B230 Dialbase for connection to others products (Version 3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.