Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1T6 Image
Discontinued

Range: Tego Dial

Products

APD1T6

Schneider Electric APD1T6 Image
Discontinued
Range: Tego Dial

Products

APD1T6

CROSSPIECE 6W

Show more characteristics >
APD1T6  has not been replaced. Please contact your customer care center for more information.

  • Main
    accessory / separate part type
    Plate support cross-pieces
    range of product
    Tego Dial
    Complementary
    product weight
    0.125 kg
    width pitches number
    6
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.