Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1S10KD Image
Discontinued

Range: Tego Dial

Products

APD1S10KD

Schneider Electric APD1S10KD Image
Discontinued
Range: Tego Dial

Products

APD1S10KD

STRAIGHT ARM S L1M

Show more characteristics >
APD1S10KD  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    Tego Dial
    Complementary
    horizontal distance
    1000 mm
    internal diameter
    40 mm
    kit type
    Arm kit
    length
    1000 mm
    material
    Stainless steel type 304
    maximum load
    35 kg
    product weight
    7.2 kg
    rotation Dialpack side
    350 °
    shape of suspension arm
    Straight
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.