Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1P64S Image
Discontinued

Range: Tego Dial

Products

APD1P64S

Schneider Electric APD1P64S Image
Discontinued
Range: Tego Dial

Products

APD1P64S

STAIN.STEEL 6H4W DIALPACK

Show more characteristics >
APD1P64S  has not been replaced. Please contact your customer care center for more information.

  • Main
    closing element type
    Double bar key
    1/4-turn device with stop
    enclosure name
    Dialpack
    product or component type
    Dialpack control consoles
    range of product
    Tego Dial
    Complementary
    depth
    177 mm
    fixing mode
    By drilled
    height pitches number
    6
    material
    Inox
    maximum load
    25 kg
    opening door holder
    120
    opening mechanism
    Double bar key
    product weight
    7.3 kg
    thermal resistance
    <= 90 W
    type of paint
    Clear anodising
    width pitches number
    4
    Environment
    ambient air temperature for operation
    -5...40 °C
    product certifications
    CSA
    UL
    BV
    environmental characteristic
    Corrosive
    IK degree of protection
    IK09
    IP degree of protection
    IP65 IEC 529
    protective treatment
    TH
    resistance to incandescent wire
    960 °C IEC 695-2-1
    shock resistance
    15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 68-2-27
    ambient air temperature for storage
    -25...55 °C
    vibration resistance
    0.7 gn 5...100 Hz
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/2/15
    Size 1.4 MB
    Date 7/27/18
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.