Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1M125L Image
Discontinued

Range: Tego Dial

Products

APD1M125L

Schneider Electric APD1M125L Image
Discontinued
Range: Tego Dial

Products

APD1M125L

DIALMOVE PROFILE L1250MM

Show more characteristics >
APD1M125L  has not been replaced. Please contact your customer care center for more information.

  • Main
    accessories included with enclosure
    Straight tube
    quantity per set
    Set of 5
    range of product
    Tego Dial
    Complementary
    cable outer diameter
    13 mm
    colour code
    RAL 7016
    colour
    Grey
    length
    1250 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    Aluminium
    NBR 50-60 SHORE
    maximum room for connectors
    60 x 25 mm
    number of cables
    4
    permanent permissible load
    30 kg
    permissible distance of load
    <= 1600 mm
    product weight
    10.6 kg
    type of paint
    Polyester powder
    Tinted throughout
    Environment
    product certifications
    BV
    IP degree of protection
    IP44 NF C 20-010
    IP55 NF C 20-010
    protective treatment
    TC
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.