Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1F10KD Image
Discontinued

Range: Tego Dial

Products

APD1F10KD

Schneider Electric APD1F10KD Image
Discontinued
Range: Tego Dial

Products

APD1F10KD

DIALFIX STRAIGHT ARM L1M

Show more characteristics >
APD1F10KD  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    Tego Dial
    Complementary
    horizontal distance
    1000 mm
    inclination per clamp
    0°, +15°, -15°
    internal diameter
    60 mm
    kit type
    Arm kit
    length
    1000 mm
    material
    Aluminium
    Polyamide
    maximum load
    8 kg
    number of clamp
    2
    product weight
    5.15 kg
    rotation Dialpack side
    360 °
    shape of suspension arm
    Straight
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.