Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1D32310 Image
Discontinued

Range: Tego Dial

Products

APD1D32310

Schneider Electric APD1D32310 Image
Discontinued
Range: Tego Dial

Products

APD1D32310

PLATE D30 2CU 3H1L OPEN

Show more characteristics >
APD1D32310  has not been replaced. Please contact your customer care center for more information.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    Complementary
    depth
    0 mm
    drilling diameter
    30 mm
    height pitches number
    3
    height pitch dimension
    60 mm
    mounting plate description
    Slotted
    number of openings
    2 openings
    product weight
    0.12 kg
    width pitches number
    1
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/9/15
    Size 1.3 MB
    Date 7/27/18
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.