Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1B96 Image
Discontinued

Range: Tego Dial

Products

APD1B96

Schneider Electric APD1B96 Image
Discontinued
Range: Tego Dial

Products

APD1B96

DIALBOARD 9H6W/FRONT FACE

Show more characteristics >
APD1B96  has not been replaced. Please contact your customer care center for more information.

  • Main
    enclosure name
    Dialboard
    product or component type
    Dialboard front panels
    range of product
    Tego Dial
    Complementary
    colour code
    RAL 7016
    colour
    Grey
    depth
    999 mm
    fixing mode
    By clamp
    height pitches number
    9
    material
    Polyurethane
    PC
    Aluminium
    maximum load
    25 kg
    product weight
    1.85 kg
    type of paint
    Textured
    Polyester powder
    width pitches number
    6
    Environment
    ambient air temperature for operation
    -5...40 °C
    product certifications
    BV
    CSA
    UL
    environmental characteristic
    Standard ambiance
    IK degree of protection
    IK09
    IP degree of protection
    IP55 IEC 529
    protective treatment
    TC
    resistance to incandescent wire
    960 °C IEC 695-2-1
    shock resistance
    15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 68-2-27
    ambient air temperature for storage
    -25...55 °C
    vibration resistance
    0.7 gn 5...100 Hz
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/10/15
    Size 946.1 KB
    Date 7/27/18
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.