Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1A34O20 Image
Discontinued

Range: Tego Dial

Products

APD1A34O20

Schneider Electric APD1A34O20 Image
Discontinued
Range: Tego Dial

Products

APD1A34O20

PLAT. OMRON NT20S

Show more characteristics >
APD1A34O20  has not been replaced. Please contact your customer care center for more information.

  • Main
    product brand
    Omron
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    1 device
    Complementary
    depth
    100 mm
    height pitches number
    3
    number of devices
    1
    product compatibility
    NT20S
    product destination
    Omron NT20S
    product weight
    0.56 kg
    terminal type
    -
    width pitches number
    4
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.