Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric APD1A31D94 Image

Range: Tego Dial

Products

APD1A31D94

Schneider Electric APD1A31D94 Image
Range: Tego Dial

Products

APD1A31D94

PLATE DIN96*48 3H1W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    1 device
    Complementary
    accessory dimension
    96 x 48 mm
    depth
    100 mm
    height
    96 mm
    height pitches number
    3
    number of devices
    1
    number of legend holder
    0
    product weight
    0.1 kg
    terminal type
    DIN displays
    width
    48 mm
    width pitches number
    1
    Environment
    standards
    DIN
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/27/18
    Size 87.4 KB
    Date 7/27/18
    Size 87.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.