Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Replacement Battery Cartridge #88J

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    APC Replacement Battery Cartridge #88J
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Batteries & Runtime
    Battery Volt-Amp-Hour Capacity
    324
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    Enclosed battery cartridge
    Physical
    Net Weight
    10.45 kg
    Maximum Height
    38.0 mm
    Maximum Width
    207.0 mm
    Maximum Depth
    483.0 mm
    Shipping Weight
    11.36 kg
    Shipping Width
    305.0 mm
    Shipping Height
    152.0 mm
    Shipping Depth
    610.0 mm
    Rack Height
    1 U
    Units per Pallet
    0.0
    Conformance
    Standard warranty
    30 days
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 78.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Warranty
    Date
    Size
    Add to My Documents
    Date 2/5/16
    Size 2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.