Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Battery 42 AMP-Hour, Sealed Maintenance Free

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    APC Battery 42 AMP-Hour, Sealed Maintenance Free
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Battery Output Voltage
    12.0
    Batteries & Runtime
    Battery Volt-Amp-Hour Capacity
    504
    Battery Type
    VRLA
    Battery mounting
    --
    2 - 4
    Physical
    Net Weight
    14.03 kg
    Maximum Height
    175.0 mm
    Maximum Width
    167.0 mm
    Maximum Depth
    199.0 mm
    Shipping Weight
    16.3 kg
    Shipping Width
    218.0 mm
    Shipping Height
    226.0 mm
    Shipping Depth
    252.0 mm
    Units per Pallet
    0.0
    Environmental
    Operating Environment
    0 - 30 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    0 - 30 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-999.9 meters
    Conformance
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/18/16
    Size 186.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.