Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

CEI0-16 UPS Compliance Accessory Kit-NMC2 plus two AP9810

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    CEI0-16 UPS Compliance Accessory Kit-NMC2 plus two AP9810
    Includes
    CD with software , Cat 5 ethernet cable , Temperature Sensor , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Italy
    General
    Number of Universal Sensor Ports
    0
    Number of Sensor Pods Supported
    0
    Number of Universal Sensors Supported
    0
    Number of Ports
    0
    Communications & Management
    Protocols
    HTTP , HTTPS , IPv4 , IPv6 , NTP , SNMP v1 , SNMP v2c , SNMP v3 , SSH V1 , SSH V2 , SSL , TCP/IP , Telnet
    Network Interface Connections
    RJ-45 10/100 Base-T
    Authentication
    Radius
    Physical
    Net Weight
    0.19 kg
    Maximum Height
    38.0 mm
    Maximum Width
    121.0 mm
    Maximum Depth
    114.0 mm
    Shipping Weight
    0.61 kg
    Shipping Height
    51.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    159.0 mm
    Color
    Black
    Units per Pallet
    0.0
    Environmental
    Operating Environment
    0 - 40 °C
    Storage Temperature
    -5 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Elevation
    0-4500 meters
    Conformance
    Approvals
    AS/NZS 3548 (C-Tick) Class A , EN 55022 Class A , EN 55024 , EN61000-4-2 , EN61000-4-3 , EN61000-4-4 , EN61000-4-6 , FCC Part 15 Class A , GOST , ICES-003 , VCCI Class A
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/4/15
    Size 106.9 KB
    Date 4/3/16
    Size 140.7 KB
    Warranty
    Date
    Size
    Add to My Documents
    Date 2/5/16
    Size 298.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.