Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Rack PDU, Basic, 1U, 15A, 120V, (10)5-15

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack PDU, Basic, 1U, 15A, 120V, (10)5-15
    Includes
    Installation guide , Rack Mounting brackets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Japan , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Taiwan , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    15 A
    Output Connections
    (10) NEMA 5-15R (Battery Backup)
    Always on Outlets
    0
    Input
    Nominal Input Voltage
    100V , 120V
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    12 A
    Input Connections
    NEMA 5-15P
    Cord Length
    3.66 meters
    Number of Power Cords
    1
    Maximum Line Current per phase
    0 A
    Maximum Input Current per phase
    15 A
    Load Capacity
    1800 VA
    Physical
    Net Weight
    2.5 kg
    Maximum Height
    44.0 mm
    Maximum Width
    447.0 mm
    Maximum Depth
    57.0 mm
    Shipping Weight
    3.64 kg
    Shipping Height
    70.0 mm
    Shipping Width
    464.0 mm
    Shipping Depth
    229.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    METI Denan , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    AP9562 - Rack PDU, Basic
    Date 3/18/16
    Size 260.9 KB
    Date 3/18/16
    Size 346.6 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 2.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 97.8 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 3/1/17
    Size 266.7 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Basic Rack PDUs
    Date 3/1/17
    Size 415.3 KB
    Date 3/1/17
    Size 415.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.